Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Travel charger powers and charges up to 4 devices, including phones and tablets, while working at home, hotel or open office.

  • 2 NEMA 5-15R outlets distribute AC power to connected home/office equipment
  • 2 USB ports share 3.4A for fast charging of phones, tablets and other mobile devices
  • Convenient direct plug-in charger includes 5 international plug adapters
  • Compact power strip fits snugly in backpack or purse for expedient portability
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew

Features

2-Outlet 2-Port Travel Charger Keeps Your Devices Powered and Ready
Ideal for your home or office workstation or travel use, this Safe-IT™ power strip charger accepts a wide range of electronic devices. Plug your printer, external hard drive or other home/office electronics into two NEMA 5-15R outlets. Two USB-A ports share 3.4A for charging your smartphone, tablet and other mobile devices.

Direct Plug-In Design Makes It Easy to Work from Anywhere
The SK2UTRAVAM plugs directly into a wall outlet with no messy cables needed. It comes with five international plug adapters (North America, Japan, United Kingdom, Europe, China), so you can travel with the power strip charger and use it almost anywhere in the world. A black carrying pouch is included to keep the charger safe inside your suitcase, backpack, purse or laptop bag.

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT SK2UTRAVAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Package Includes

  • SK2UTRAVAM 2-Outlet Universal Travel Charger
  • (5) International plug adapters (North America, Japan, U.K., Europe, China)
  • Carrying pouch, black
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332265760
Product TypePower Strip
Charging Form FactorDirect Plug-In
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported110V AC; 240V AC
Recommended Electrical Service120V
Input Cord Length DetailsDirect Plug-In
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1250
Output Receptacles(2) 5-15R
Circuit Breaker (amps)10
Transformer AccommodationNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
CHARGING
Number of Charging Ports2
Total Charging Watts17
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 3.4A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  0
EMI / RFI Filtering  no
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)3.500 x 2.800 x 1.300
Unit Weight (lbs.)0.26
Input Cord ColorBlack
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada)
Product ComplianceRoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.