Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Protects your home, office and small electronics against the harmful effects of surges, spikes and line noise.

  • 8 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
  • 2400 joules protect your valuable electronics against dangerous surges and spikes
  • USB ports share 4A for fast charging of phones, tablets and other mobile devices
  • 8 ft. braided input cord with NEMA 5-15P plug connects to compatible AC wall outlet
  • On/off switch with circuit breaker allows one-touch control over connected equipment

Features

8-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or retail workstation, this Protect It!® surge protector features a surge protection rating of 2400 joules to defend your valuable electronic components against power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP88DBUC protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, router, desk lamp or other home/office electronics into eight NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Three outlets are spread apart to allow connection of bulky transformers without blocking adjacent outlets.

2 USB Ports Share 4 Amps of Charging Power
This surge protector with one USB-A charging port and one USB-C charging port is ideal for keeping your devices at full battery capacity. The USB ports are available for charging your smartphone, tablet and other mobile devices.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being
A side-mounted on/off switch allows easy one-touch control over all equipment connected to the TLP88DBUC. An integrated 15A resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. Diagnostic LEDs let you know that your equipment is protected and grounded. The ABS plastic housing is fire-retardant to provide extra safety and durability.

Flexible Installation Options
Place the TLP88DBUC on any flat surface in your home, office, workbench or anywhere else you need power for your equipment. Integrated rear keyhole slots accommodate wall or desktop mounting. The eight-foot (2.4-meter) braided input cord with NEMA 5-15P right-angle plug reaches a nearby outlet to fit easily into your workstation or home theater setup.

Package Includes

  • TLP88DBUC 8-Outlet Surge Protector
  • Owner’s manual

Specifications

OVERVIEW
UPC Code037332294449
Product TypeSurge Protector
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)8
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable illuminated combo switch / circuit breaker
Transformer Accommodation(1) Yes
Outlet OrientationSingle row of 7 outlets
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green) status
CHARGING
Number of Charging Ports2
Total Charging Amps4
Charging Port Type(1) USB A (FEMALE); (1) USB C (FEMALE)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2400
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating500V
EMI / RFI Filtering  Yes
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Receptacle ColorGray
Shipping Dimensions (hwd / in.)13.60 x 6.90 x 2.00
Shipping Weight (lbs.)1.40
Unit Dimensions (hwd / in.)12.300 x 3.700 x 1.400
Unit Weight (lbs.)1.7
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 104°F (-15° to 40°C)
Operating Humidity Range20% to 85% RH
Storage Humidity Range0% to 90% RH
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); UL 1363; UL 1449
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.