Product Status Current Model Number: U444-06N-VB-AM
USB-C to VGA Adapter with Alternate Mode - DP 1.2, Black
Warranty
Your product is still covered under warranty if it was purchased after 11/12/2022.
Create a Support Ticket
Register your product
Owner's manuals
Owner's Manual for U444-06N-VGA-AM & U444-06N-VBAM (Multi-language)
Quick Start Guide for USB 3.1 Gen 1 to VGA Alternate Mode Adapter – White (English)
Purchase a replacement
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) |