Product Status Current Model Number: U420F-15M-V
USB-C to USB-C Plenum-Rated Fiber Active Optical Cable (AOC) - 4K 60 Hz, HDR, 4:4:4, M/M, Black, 15 m (49 ft.), Video-Only
Warranty
Your product is still covered under warranty if it was purchased after 11/12/2022.
Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
The U420F-XXX-V series of fiber active optical cables are different from other products in the U420F-series in that they only have USB-C pins for video and not data and charging. Customers looking for long distance USB-C fiber optic cables for data transmission applications should look to the U420F-XXX-D3, U420F-XXX-D321, or U420F-XXM series cables.