Product Status Current Model Number: TLP606USBBTAA
Protect It! 6-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 990 Joules, 2 x USB Charging ports (2.1A), Black Housing, TAA
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Insurance
$20,000 Ultimate Lifetime Insurance
Create a Support Ticket
Register your product
Owner's manuals
Purchase a replacement
Documents & Downloads
Product Warranty
Product Warranty Period (Worldwide)
Insurance Coverage
Your TLP606USBBTAA comes with $20,000 Ultimate Lifetime Insurance coverage.
Insurance Claims
How to make an insurance claimQuestions & Answers
More Q&As may be available on the TLP606USBBTAA product page.
Ask a QuestionParts & Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
| M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
| M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) | |
| M100-010-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 10 ft. (3 m) | |
| U038-006 | USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) | |
| UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Accessories
| Model Number | Description | |
|---|---|---|
| CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
| CLAMPUSW | Clamp-On Power Strip Holder, White |