Product Status Discontinued on 12/9/2025 Model Number: TLNETCARD
SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems
Warranty
Your product is still covered under warranty if it was purchased after 4/18/2024.
Create a Support Ticket
Owner's manuals
TLNET Shutdown Agent User’s Guide (English)
TLNETCARD User’s Guide (English)
Owner's Manual for TLNETCARD (English, Spanish, French, Russian)
Support resources
Replaced by
Documents & Downloads
Documentation
Software, Firmware & Drivers
-
TLNET Configurator Utility
The TLNET Configurator utility simplifies installation and maintenance of TLNETCARDS. Its Discovery function quickly identifies all TLNETCARDs in a prescribed subnet, and from there device configurations and firmware updates can be applied to individual or multiple TLNETCARDs. -
TLNET Shutdown Agent
Tripp Lite’s TLNET Shutdown Agent provides automatic shutdown for a computer that is receiving battery backup protection from a Tripp Lite UPS system, but is unable to connect directly to the UPS system via USB or serial cabling. The TLNET Shutdown Agent monitors SNMP-capable Tripp Lite devices that use the TLNETCARD and can initiate shutdown of pre-configured computers upon detecting trigger events from those devices. Supported operating systems include Windows, Linux, VMware, Citrix and Linux KVM. -
TLNETCARD Firmware Version 01_12_05c
Upload the linked .bin file to a location where it can be accessed by the TLNET Supervisor or TLNET Configurator in order to execute the firmware update. Refer to the TLNETCARD User's Guide for additional instructions and information. - TLNETCARD Firmware Revisions
Product Warranty
Product Warranty Period (Worldwide)
2-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.