Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Current Model Number: SR1UPNLTEMP

SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD

Warranty

Your product is still covered under warranty if it was purchased after 6/17/2024.

2-year limited warranty

Create a Support Ticket

Create a Support Ticket

Register your product

Register your SR1UPNLTEMP

Owner's manuals

Purchase a replacement

Check Prices

Go to Product Page

Need Help?
Contact Us

Product Warranty

Product Warranty Period (Worldwide)

2-YEAR LIMITED WARRANTY

Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.

Product Registration

Register your SR1UPNLTEMP

Questions & Answers

Parts & Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug SRFAN1U SRFAN1U SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug
1U Blanking Panel with Temperature Sensor and High-Performance Fans SRFAN1UTEMP SRFAN1UTEMP 1U Blanking Panel with Temperature Sensor and High-Performance Fans
SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug SRFAN3U SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
3U Digital Temperature Sensor with 2 12VDC Extra-Quiet Fans, Blanking Panel, LCD SRFAN3UDCTEMP SRFAN3UDCTEMP 3U Digital Temperature Sensor with 2 12VDC Extra-Quiet Fans, Blanking Panel, LCD
3U Digital Temperature Sensor with 2 12VDC High-Performance Fans, Blanking Panel, LCD SRFAN3UTEMP SRFAN3UTEMP 3U Digital Temperature Sensor with 2 12VDC High-Performance Fans, Blanking Panel, LCD
SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug SRFANROOF SRFANROOF SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug
Fan Tray for 19 in. Racks - 1U, 6 120V High-Performance Fans, 576 CFM, C14 Inlet SRFANTRAY6 SRFANTRAY6 Fan Tray for 19 in. Racks - 1U, 6 120V High-Performance Fans, 576 CFM, C14 Inlet
Fan Tray for 19 in. Racks - 1U, 9 120V High-Performance Fans, 864 CFM, C14 Inlet SRFANTRAY9 SRFANTRAY9 Fan Tray for 19 in. Racks - 1U, 9 120V High-Performance Fans, 864 CFM, C14 Inlet
SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug SRFANWM SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.