Product Status Current Model Number: SMX700HGL
SmartPro Medical-Grade UPS, Line Interactive, Lithium Battery, 6 Outlets - 230V, 700VA, 450W, Full Isolation
Warranty
Your product is still covered under warranty if it was purchased after 12/17/2020.
Create a Support Ticket
Register your product
Owner's manuals
Owner's Manual for SMX & OMNIX UPS Systems (Multi-Language)
Owner's Manual for SMX700HGL & SMX1200XLHGL (Multi-language)
Owner's Manual Addendum for UPS Systems with Lithium Iron Phosphate Batteries (Multi-language)
Purchase a replacement
Product Warranty
Product Warranty Period (International)
5-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 5 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Adding or Replacing UPS Batteries
This UPS system does not support the addition of external battery packs.
Questions & Answers
On select models, the self-test feature allows the user to test the condition of the battery in the UPS. You should plan to run this test at least once a month. Please reference your owner’s manual for more information on how to perform a self-test on your unit.
In extreme cases, running the self-test could cause the UPS to shut down. On select models, a certain voltage range is required to maintain power to the unit. During the self-test, if voltage drops to an unusable range, the UPS could shut down. In order to avoid this, you should run a self-test at least once a month to detect a battery needing replacement. Please reference your owner’s manual for more information on how to perform a self-test on your unit.