Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Current Model Number: SMART500RT1UN

SmartPro 120V 500VA 300W Line-Interactive UPS, 1U, WEBCARDLX, USB, DB9, 6 Outlets

Warranty

Your product is still covered under warranty if it was purchased after 12/12/2022.

2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.

Insurance

Create a Support Ticket

Create a Support Ticket

Register your product

Register your SMART500RT1UN

Support resources

Software, Firmware & Drivers

Purchase a replacement

Check Prices

Go to Product Page

Need Help?
Contact Us

Documents & Downloads

Software, Firmware & Drivers

poweralert management software

Product Warranty

Product Warranty Period (Worldwide)

2-Year/3-Year with Registration

Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years (or 3 years with product registration) from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.

Product Registration

Register your SMART500RT1UN

Insurance Coverage

Your SMART500RT1UN comes with $250,000 Ultimate Lifetime Insurance  coverage.

Learn More

Insurance Claims

How to make an insurance claim

Adding or Replacing UPS Batteries

This UPS system does not support the addition of external battery packs.

Questions & Answers

On select models, the self-test feature allows the user to test the condition of the battery in the UPS.  You should plan to run this test at least once a month.  Please reference your owner’s manual for more information on how to perform a self-test on your unit.

Was this information helpful? Yes No
Need more help? Contact Technical Support

In extreme cases, running the self-test could cause the UPS to shut down.  On select models, a certain voltage range is required to maintain power to the unit.  During the self-test, if voltage drops to an unusable range, the UPS could shut down.  In order to avoid this, you should run a self-test at least once a month to detect a battery needing replacement.  Please reference your owner’s manual for more information on how to perform a self-test on your unit.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Parts & Accessories

UPS Replacement Batteries

  Model Number Description
1U UPS Replacement 12VDC Battery Cartridge for Select SmartPro UPS RBC62-1U RBC62-1U 1U UPS Replacement 12VDC Battery Cartridge for Select SmartPro UPS

Power Distribution Units (PDUs)

  Model Number Description
1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1215 PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.