Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Current Model Number: SMART1500LCD

Smart LCD 1500VA 900W 120V Line-Interactive UPS - 8 Outlets, USB, DB9, 2U Rack/Tower

Warranty

Your product is still covered under warranty if it was purchased after 1/15/2022.

3-year limited warranty

Insurance

Create a Support Ticket

Create a Support Ticket

Register your product

Register your SMART1500LCD

Owner's manuals

Support resources

Adding or Replacing UPS Batteries

Purchase a replacement

Check Prices

Go to Product Page

Need Help?
Contact Us

Documents & Downloads

Design Resources

One or more views of this model are included in the following Visio stencil.

We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.

Product Warranty

Product Warranty Period (U.S. & Canada)

3-YEAR LIMITED WARRANTY

Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.

Product Registration

Register your SMART1500LCD

Insurance Coverage

Your SMART1500LCD comes with $250,000 Ultimate Lifetime Insurance  coverage.

Learn More

Insurance Claims

How to make an insurance claim

Adding or Replacing UPS Batteries

Replacement Batteries

Battery Model Number

RBC1500

UPS Battery Replacement for Select SMART1200LCD, SMART1500LCD, SMART1500LCDXL, SMX1500LCD UPS Systems
Information & Pricing
Quantity Required 1
UPS Compatibility Only for models with Battery Access Panel

External Battery Packs

This UPS does not allow external batteries to be attached to extend runtime.

Questions & Answers

On select models, the self-test feature allows the user to test the condition of the battery in the UPS.  You should plan to run this test at least once a month.  Please reference your owner’s manual for more information on how to perform a self-test on your unit.

Was this information helpful? Yes No
Need more help? Contact Technical Support

In extreme cases, running the self-test could cause the UPS to shut down.  On select models, a certain voltage range is required to maintain power to the unit.  During the self-test, if voltage drops to an unusable range, the UPS could shut down.  In order to avoid this, you should run a self-test at least once a month to detect a battery needing replacement.  Please reference your owner’s manual for more information on how to perform a self-test on your unit.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Parts & Accessories

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall
Part Number Description
0005NXXX-6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
5SW5Y-1750UC 5-Year Extended Warranty Smart & SMX 1401-1750 VA UPS systems
AS00NXXX-6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS
SU05NXXX-6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS
WFLN72XX-2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
WFLN73XX-2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
WFLN75XX-2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.