Product Status Current Model Number: P582-003-8K6
DisplayPort 1.4a to HDMI 2.1 Active Adapter Cable (M/M) - 8K 60 Hz, 4K 120 Hz, 4:4:4, HDR, HDCP 2.3, 3 ft. (0.9 m), TAA
Warranty
Your product is still covered under warranty if it was purchased after 6/17/2023.
Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Surge Protectors
| Model Number | Description | |
|---|---|---|
| B110-SP-HDMI-1 | In-Line HDMI Surge Protector - 4K 60 Hz, HDCP, IEC Compliant, TAA |
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B127A-1A1-BDBDA | DisplayPort over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, Power over Cable, 230 ft. (70 m), TAA |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B119-1X4-4K6-VW | 1x4 Video Wall Controller - 4K 60 Hz, 1 HDMI/USB-C Input, 4 HDMI Outputs, HDR, 4:4:4 |