Product Status Current Model Number: P568-003-2A
4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 3 ft.
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
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
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B118-004-UHD-2 | 4-Port HDMI Splitter - 4K @ 60 Hz, HDCP 2.2, HDR, TAA | |
| B156-003-HD-V2 | 3-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 4K 60 Hz UHD, DP1.2, TAA |
USB Adapters
| Model Number | Description | |
|---|---|---|
| U444-06N-HD4K6B | USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, Black |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U444-06N-H4K6WC | USB-C to HDMI Adapter (M/F) - 4K 60 Hz, 60W PD Charging, HDCP 2.2, White |