Product Status Current Model Number: P158-000
Compact/Slimline VGA Video Gender Changer (HD15 M/M)
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
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
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P500-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m) | |
| P500-025 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft. (7.62 m) | |
| P510-006 | VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. (1.83 m) | |
| P510-010 | VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. (3.05 m) |