Product Status Current Model Number: P056-01M-UK
PDU Power Cord, BS 1363 to C13 - 10A, 250V, H05VV-F, 1 m (3.3 ft.), Black
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
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
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDUBHV101U | 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall |