Product Status Current Model Number: P050-2P5M-EU
EU Computer Power Cord, Schuko to C19 - 16A, 250V, H05VV-F, 2.5 m (8.2 ft.), Black
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
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
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDU12IEC | 1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount | |
| PDUNV | 1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount |