Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Discontinued on 10/20/2025 Model Number: P024-003-13A15D

Power Extension Cord, Right-Angle 5-15P to 5-15R, 13A, 120V, 16 AWG, 3 ft. (0.91 m), Black

P024-003-13A15D front view large image | Power Cords and Adapters

Warranty

This product is covered by a Lifetime Limited Warranty (coverage details)
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
This product is covered by a Lifetime Limited Warranty (coverage details)

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.