Product Status Current Model Number: N784-MDC-1STST
100 Mb ST to 100 Mb ST Mode Converter - 1310 nm Compatible, Up to 10 km (6.2 mi.)
Warranty
Your product is still covered under warranty if it was purchased after 6/9/2024.
Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
2-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N302-003 | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 1M (3 ft.) | |
| N302-006 | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 2M (6 ft.) | |
| N302-010 | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 3M (10 ft.) | |
| N302-05M | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 5M (16 ft.) | |
| N302-10M | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 10M (33 ft.) | |
| N302-15M | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 15M (50 ft.) | |
| N352-01M | Duplex Singlemode 9/125 Fiber Patch Cable (ST/ST), 1M (3 ft.) | |
| N352-02M | Duplex Singlemode 9/125 Fiber Patch Cable (ST/ST), 2M (6 ft.) | |
| N352-03M | Duplex Singlemode 9/125 Fiber Patch Cable (ST/ST), 3M (10 ft.) | |
| N352-05M | Duplex Singlemode 9/125 Fiber Patch Cable (ST/ST), 5M (16 ft.) | |
| N352-09M | Duplex Singlemode 9/125 Fiber Patch Cable (ST/ST), 9M (30 ft.) |