Product Status Current Model Number: N063-008-ENC
8-Port Metal DIN-Rail Mounting Keystone Patch Panel with Grounding, Black/Silver, TAA
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Register your product
Owner's manuals
Purchase a replacement
Product Warranty
Product Warranty Period (Worldwide)
Questions & Answers
Parts & Accessories
Network Switches
| Model Number | Description | |
|---|---|---|
| NFI-U08-1 | 8-Port Unmanaged Fast Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA | |
| NFI-U08-2 | 8-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN Mount, TAA | |
| NGI-M08C2 | 8-Port Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA |