Product Status Current Model Number: EVMA2130X
Eaton 3-Phase Managed Rack PDU G4, 120/208V, 42 Outlets, 24A, 8.6kW, L21-30 Input, 10 ft. Cord, 0U Vertical
Warranty
Your product is still covered under warranty if it was purchased after 12/5/2022.
Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Owner's manuals
Support resources
Documents & Downloads
Documentation
Software, Firmware & Drivers
Design Resources
Product Warranty
Product Warranty Period (U.S. & Canada)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
USB Adapters
| Model Number | Description | |
|---|---|---|
| U209-006-RJ45XC | USB-C to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.8 m) |
Environmental Sensors
| Model Number | Description | |
|---|---|---|
| EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |