Product Status Current Model Number: B203-101-IND
1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA
Warranty
Your product is still covered under warranty if it was purchased after 4/14/2025.
Create a Support Ticket
Register your product
Owner's manuals
Purchase a replacement
Documents & Downloads
Documentation
- Instructions Industrial USB over Cat5/Cat6 Extender Kits (B203 Series)
- Owner's Manual for 1-Port Industrial USB 2.0 over Cat5/Cat6 Extender Kit with Metal Case and ESD Protection (Models: B203-101-IND, B203-101-IND-ER) and 4-Port Industrial USB 2.0 over Cat5/Cat6 Extender Kit with Metal Case and ESD Protection (Models: B203-104-IND, B203-104-IND-ER) - Multiple Languages
- Owner's Manual for B203-101-IND & B203-104-IND
- Product Datasheet
Product Warranty
Product Warranty Period (Worldwide)
1-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |