Product Status Discontinued on 3/12/2025 Model Number: B127P-004-H
4-Port HDMI over Cat6 Splitter/Extender, 4K 60 Hz, HDR, PoC, Multi-Resolution Support, 125 ft., TAA
Warranty
Your product is still covered under warranty if it was purchased after 4/21/2025.
Create a Support Ticket
Owner's manuals
Replaced by
No exact replacement
See Similar Products
Product Warranty
Product Warranty Period (Worldwide)
1-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003-2A | 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 3 ft. | |
| P568-006-2A | 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 6 ft. | |
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |