Product Status Current Model Number: B127-1A1-WHD4HH
HDMI over Wireless Extender Kit, 4K 60 Hz, Wireless HDMI, Switchable Channel, Up to 65 ft. (20 m)
Warranty
Your product is still covered under warranty if it was purchased after 5/13/2025.
Create a Support Ticket
Register your product
Owner's manuals
Owner’s Manual 4K 60 Hz HDMI over Wireless Extender Kit (B127-1A1-WHD4HH)
Installation Instructions HDMI over Wireless Extender Kit (B127-1A1 Series)
Purchase a replacement
Product Warranty
Product Warranty Period (Worldwide)
1-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W | |
| U280-W01-QC3-1 | 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W | |
| U280-W04-100C2G | 4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. | |
| P568-006-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. |
Rolling Workstations, Stands and Carts
| Model Number | Description | |
|---|---|---|
| DMCS3770L | Rolling TV/Monitor Cart - for 37” to 70” TVs and Monitors - Classic Edition |