Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Discontinued on 6/17/2025 Model Number: B121-000

DisplayPort Signal Booster / Extender - 1080p 60Hz, Up to 150 ft. (45 m), (DP F/F), TAA

B121-000 front view large image | Audio Video Extenders

Warranty

Your product is still covered under warranty if it was purchased after 5/15/2023.

3-year limited warranty

Create a Support Ticket

Create a Support Ticket

Owner's manuals

Replaced by

No exact replacement
See Similar Products

Go to Product Page

Need Help?
Contact Us

Product Warranty

Product Warranty Period (Worldwide)

3-YEAR LIMITED WARRANTY

Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.

Questions & Answers

The Green LED illuminates to indicate that the power supply is connected and the unit is receiving power from a power source. The Orange LED illuminates when the S/L Equalization switch is in the L position. The Orange LED does not illuminate when the S/L Equalization switch is in the S position.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Parts & Accessories

Audio Video Cables

  Model Number Description
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K (M/M), Black, 25 ft. (7.62 m) P580-025 P580-025 DisplayPort Cable with Latching Connectors, 4K (M/M), Black, 25 ft. (7.62 m)
DisplayPort Cable with Latches, 4K @ 30 Hz, (M/M) 30 ft. (9.14 m) P580-030 P580-030 DisplayPort Cable with Latches, 4K @ 30 Hz, (M/M) 30 ft. (9.14 m)
DisplayPort Cable with Latches (M/M) 50 ft. (15.24 m) P580-050 P580-050 DisplayPort Cable with Latches (M/M) 50 ft. (15.24 m)

Audio Video Adapter Cables

  Model Number Description
Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 6 ft. (1.8 m) P583-006 P583-006 Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 6 ft. (1.8 m)
Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 10 ft. (3.1 m) P583-010 P583-010 Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 10 ft. (3.1 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.