Product Status Current Model Number: B030-DP08-17DIP
NetDirector 8-Port DisplayPort KVM Switch Console with 17 in. LCD, IP Remote Access, Dual Rail, 1U Rack-Mount, TAA
Warranty
Your product is still covered under warranty if it was purchased after 3/22/2024.
Create a Support Ticket
Register your product
Owner's manuals
Addendum for CE Products with Power Cords
Owner's Manual for B030-008-17-IP (English)
Quick Start Guide B030-008-17-IP, B030-DP08-17DIP, B030-DP16-17DIP (English)
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
1-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Extended Warranties
Eaton offers the following extended warranty options for your B030-DP08-17DIP.
Model Number | Description |
---|---|
WEXT1R | Extended Warranty and Technical Support for Select Products – KVM Switches |
WEXT2R | Extended Warranty and Technical Support for Select Products – KVM Switches |
WEXT3R | Extended Warranty and Technical Support for Select Products – KVM Switches |
Questions & Answers
Parts & Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) | |
N201-020-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 20 ft. (6.09 m) |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P006-003 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black | |
P006-010 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black |