Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Current Model Number: 9PXM8S8K

Eaton 9PXM 8kVA 7.2kW 208-240V Modular Scalable Online Double-Conversion UPS, Hardwired Input / Output, Cybersecure Network Card Included, 14U, TAA

Warranty

Your product is still covered under warranty if it was purchased after 12/12/2023.

2-year limited warranty

Create a Support Ticket

Create a Support Ticket
For immediate assistance, call 800‐356‐5737.

Register your product

Register your 9PXM8S8K

Owner's manuals

Support resources

Software, Firmware & Drivers
Adding or Replacing UPS Batteries

How to order

How to order

Go to Product Page

Need Help?
Contact Us

Adding or Replacing UPS Batteries

Replacement Batteries

Battery Model Number

9PXMBAT

Eaton 9PXM Battery Module Hot-swap Modular for Online Double-Conversion UPS (two required per slot), TAA
Information & Pricing
Quantity Required 4

External Battery Packs

This UPS does not allow external batteries to be attached to extend runtime.

Questions & Answers

Parts & Accessories

UPS Replacement Batteries

  Model Number Description
Eaton 9PXM Battery Module Hot-swap Modular for Online Double-Conversion UPS (two required per slot), TAA 9PXMBAT 9PXMBAT Eaton 9PXM Battery Module Hot-swap Modular for Online Double-Conversion UPS (two required per slot), TAA

Network Interfaces and Sensors

  Model Number Description
Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified INDGW-M2 INDGW-M2 Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified
DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems RELAY-MS RELAY-MS DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems

Environmental Sensors

  Model Number Description
Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions EMPDT1H1C2 EMPDT1H1C2 Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

Accessories

  Model Number Description
Eaton 9PXM 8-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 14U Rack/Tower, TAA 9PXM08SEBM 9PXM08SEBM Eaton 9PXM 8-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 14U Rack/Tower, TAA
Eaton 9PXM 8-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 14U Rack/Tower, TAA 9PXM08SEBM-C 9PXM08SEBM-C Eaton 9PXM 8-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 14U Rack/Tower, TAA
Eaton 9PXM 12-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 21U Rack/Tower, TAA 9PXM12SEBM 9PXM12SEBM Eaton 9PXM 12-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 21U Rack/Tower, TAA
Eaton 9PXM 12-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 21U Rack/Tower, TAA 9PXM12SEBM-C 9PXM12SEBM-C Eaton 9PXM 12-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 21U Rack/Tower, TAA
Eaton Rolling Caster Kit for Select 9PXM UPS Systems, TAA 9PXMCAS 9PXMCAS Eaton Rolling Caster Kit for Select 9PXM UPS Systems, TAA
Eaton 9PXM UPS Optional Battery Charger Module, 20A, TAA 9PXMCHGR 9PXMCHGR Eaton 9PXM UPS Optional Battery Charger Module, 20A, TAA
Eaton 9PXM UPS Floor Anchoring Kit, TAA 9PXMFAK 9PXMFAK Eaton 9PXM UPS Floor Anchoring Kit, TAA
Eaton 4-Post Rack-Mount Installation Kit for 9PXM UPS Systems and Extended Battery Modules, TAA 9PXMRK2 9PXMRK2 Eaton 4-Post Rack-Mount Installation Kit for 9PXM UPS Systems and Extended Battery Modules, TAA
Eaton 9PXM 4000VA 3600W Split-Phase Power Module - 110/120V, 120/208V, 120/240V, 127/220V, Hardwired Input/Output, TAA 9PXMSPPM 9PXMSPPM Eaton 9PXM 4000VA 3600W Split-Phase Power Module - 110/120V, 120/208V, 120/240V, 127/220V, Hardwired Input/Output, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.