Product Status Current Model Number: 9PXM12S20K
Eaton 9PXM 20kVA 18kW 208-240V N+1 Modular Scalable Online Double-Conversion UPS, Hardwired Input / Output, Cybersecure Network Card Included, 21U, TAA
Warranty
Your product is still covered under warranty if it was purchased after 6/16/2024.
Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Owner's manuals
Support resources
Software, Firmware & Drivers
Adding or Replacing UPS Batteries
How to order
Documents & Downloads
Documentation
Software, Firmware & Drivers
Design Resources
Product Warranty
Product Warranty Period (U.S. & Canada)
Adding or Replacing UPS Batteries
Replacement Batteries
| Battery Model Number | |
| Eaton 9PXM Battery Module Hot-swap Modular for Online Double-Conversion UPS (two required per slot) | |
| Information & Pricing | |
| Quantity Required | 10 |
External Battery Packs
Questions & Answers
Parts & Accessories
UPS Replacement Batteries
| Model Number | Description | |
|---|---|---|
| 9PXMBAT | Eaton 9PXM Battery Module Hot-swap Modular for Online Double-Conversion UPS (two required per slot) |
Network Interfaces and Sensors
| Model Number | Description | |
|---|---|---|
| INDGW-M2 | Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified | |
| RELAY-MS | DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems |
Environmental Sensors
| Model Number | Description | |
|---|---|---|
| EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |
Accessories
| Model Number | Description | |
|---|---|---|
| 9PXM08SEBM | Eaton 9PXM 8-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 14U Rack/Tower, TAA | |
| 9PXM08SEBM-C | Eaton 9PXM 8-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 14U Rack/Tower, TAA | |
| 9PXM12SEBM | Eaton 9PXM 12-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 21U Rack/Tower, TAA | |
| 9PXM12SEBM-C | Eaton 9PXM 12-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 21U Rack/Tower, TAA | |
| 9PXMCAS | Eaton Rolling Caster Kit for Select 9PXM UPS Systems, TAA | |
| 9PXMCHGR | Eaton 9PXM UPS Optional Battery Charger Module, 20A, TAA | |
| 9PXMFAK | Eaton 9PXM UPS Floor Anchoring Kit, TAA | |
| 9PXMRK2 | Eaton 4-Post Rack-Mount Installation Kit for 9PXM UPS Systems and Extended Battery Modules, TAA | |
| 9PXMSPPM | Eaton 9PXM 4000VA 3600W Split-Phase Power Module - 110/120V, 120/208V, 120/240V, 127/220V, Hardwired Input/Output, TAA |