Part Number: BC1000RT1ULNC New
Lithium UPS with included remote monitoring software provides 24/7 access and control of a multiple-device deployment via mobile app or web browser.
- Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
- Lithium-ion batteries can last 5 years or more, saving you money and maintenance time
- Create your account with two-factor authentication for an additional layer of security
- Switchable load banks let you shut down or reboot devices using the mobile app
- NFC technology allows easy configuration of network settings from your mobile device
- 5-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
Compact 1kVA/750W/120V Battery Backup for Critical IT Installations
The BC1000RT1ULNC standby cloud-connected UPS system combines cloud connectivity, remote management and advanced protection features in a space-saving 1U rack-mount/tower design. Ideal for network closets, edge computing environments and remote installations, this UPS safeguards your vital IT equipment against blackouts, brownouts, overvoltages, surges and other power fluctuations, even in hard-to-reach or unmanned locations. Note: In addition to rack or tower installation, this UPS can also be wall mounted using the optional SRWALLBRKT2U/4U/6U (sold separately).
Easy-to-Use Cloud-Enabled Remote Monitoring Powered by Brightlayer
Eaton’s cloud-based remote monitoring app offers convenient setup, control and management of a single UPS or a larger deployment. Scan the QR code on the UPS to download the app to your mobile device. Receive alerts, push configurations, silence alarms or control load banks using a mobile app or web browser. Being able to monitor and access multiple UPS systems from a remote location helps reduce the number of site visits, saving you time and money. The unit’s NFC (near-field communication) feature lets you configure network settings instantly from your mobile device.
Allows Time to Back Up Critical Files During a Blackout
The BC1000RT1ULNC restarts automatically once power is restored, regardless of battery charge level, saving you a costly site visit. During short blackouts and brownouts, the BC1000RT1ULNC switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage.
Lithium-Ion Batteries Designed for Long Life
The BC1000RT1ULNC is equipped with advanced lithium-ion battery technology, offering a service life of five years or more, which is at least twice as long as traditional lead-acid batteries. Not only does this reduce maintenance and replacement costs, but it also makes the UPS lighter, more efficient and ideal for deployments where reliability and longevity matter, such as retail locations, home/office setups and remote or hard-to-access IT environments.
NEMA 5-15R Outlets and Switchable Load Banks Protect Connected Components
Six 5-15R outlets provide battery backup and surge protection for your router, network switch, server and other electronic devices. Two main outlets remain continuously active whenever the UPS is operational, ensuring a reliable power supply to critical devices. Four outlets are split into two switchable load banks. Remote monitoring allows individual control of the banks, which can be powered on/off or cycled remotely, saving you an expensive and time-consuming on-site visit.
Communications Ports
An RJ45 port for Ethernet connectivity enables use of the cloud-based remote monitoring application. A USB-C port provides direct connection to the command line interface (CLI) for configuration and identification of local network parameters.
Intuitive LCD, Home-Friendly Alarm and Diagnostic LEDs Keep You Informed 24/7
The easy-to-read LCD and LEDs allow at-a-glance local monitoring of input voltage, load level, battery charge status, system faults and other vital information. A solid green LED means the battery is charged, a flashing green indicates it is charging and a solid red indicates fault. The home-friendly audible alarm indicates power outage, low-battery and fault conditions. It can be silenced via the LCD or the remote monitoring app, which will still respond to silenced alarms.
Specifications
OVERVIEW
| UPC Code | 037332281302 |
| UPS Type | Standby |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 8.4 |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | 5-15P |
| Input Circuit Breakers | 10A |
| UPS Input Cord Length (ft.) | 5 |
| Recommended Electrical Service | 15A 120V |
| Input Connection Type | NEMA 5-15P |
| Input Frequency | 50/60 Hz |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 5 |
OUTPUT
| Output Capacity (VA) | 1000 |
| Output Capacity (kVA) | 1 |
| Output Capacity (Watts) | 750 |
| Output Capacity (kW) | 0.75 |
| Power Factor | 0.77 |
| Nominal Voltage Details | 120V sinusoidal in line mode and 120V pulse width modulated sinusoidal in battery mode |
| Frequency Compatibility | 50 / 60 Hz |
| Output Voltage Regulation (Line Mode) | 120V +/- 10% |
| Output Voltage Regulation (Battery Mode) | 120V +/- 10% |
| Load Management Receptacles | 2 BANKS: 1 BANK OF 2 (LOAD 1) 1 BANK OF 2 (LOAD 2) |
| Output AC Waveform (AC Mode) | Pure Sine wave |
| Output (Watts) | 750 |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (6) 5-15R |
| Overload Protection | (Line Mode) 110%+15%/-5%,go to fault after 5min, 120%+15%/-5%,go to fault immediately (Battery Mode) 110%+15%/-5%,Shutdown in 10 seconds, 120%+15%/-5%,Shutdown immediately |
| Customized Load Management Receptacles | 2 BANKS: Load BANK 1: 2 outlets Load Bank 2: 2 outlets |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Lithium Ion |
| Runtime Full Load (min.) | 1.5 min. (750W) |
| Runtime Half Load (min.) | 8 min. (375W) |
| DC System Voltage (VDC) | 25.6 |
| Battery Recharge Rate (Included Batteries) | Less than or equal to 8 hours (Max to 90%) |
| Battery Access | Battery Access Door |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Front Panel LCD Display | Backlighted LCD screen offers detailed UPS status and operational information including Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Voltage, Graphical 4-Bar Battery Charge level and 4 bar load Level. LCD screen also shows UPS status AC Powered or battery operation, Alarm muted (icon flashing) & Alarm disabled (icon steady on). |
| Switches | Power (On/Off) |
| Alarm Cancel Operation | Press and hold power button for more than 4 seconds to mute alarm or release mute. |
| Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, remote shutdown conditions. |
| LED Indicators | Green and Red LEDs. Solid green slows AC operation, flashing green shows AC operation and battery charging. Red LED indicates a UPS fault. |
SURGE / NOISE SUPPRESSION
| UPS AC Suppression Joule Rating | 158 |
| UPS AC Suppression Response Time | Instantaneous |
| AC Suppression Joule Rating | 158 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Rackmount |
| Rack Height | 1U |
| Cooling Method | Convection |
| Included Mounting Accessory Description | Included mounting brackets provide installation in 4 post racks, plus upright tower configurations |
| Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount; 4 post 19 inch rackmount; Tower |
| Maximum Device Depth (in.) | 15.630 |
| Minimum Required Rack Depth (inches) | 18 |
| Primary UPS Depth (mm) | 397 |
| Primary UPS Height (mm) | 44 |
| Primary UPS Width (mm) | 437 |
| Shipping Dimensions (hwd / in.) | 5.31 x 20.00 x 15.63 |
| UPS Housing Material | ABS |
| UPS Power Module Dimensions (hwd, in.) | 1.730 x 17.200 x 15.630 |
| UPS Power Module Weight (kg) | 4.20 |
| UPS Power Module Weight (lbs.) | 9.260 |
| Unit Dimensions (hwd / in.) | 1.730 x 17.200 x 15.630 |
| Unit Weight (lbs.) | 9.260 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 32° to 122°F (0° to 50°C) |
| Relative Humidity | 0 to 95%, non-condensing |
| AC Mode BTU / Hr. (Full Load) | 46.1 |
| AC Mode Efficiency Rating (100% Load) | 98.2 |
| AC Economy Mode Efficiency Rating (100% Load) | 0.98 |
| Operating Elevation | 9842 ft |
| Audible Noise | 40 dBA @ 1 meter |
COMMUNICATIONS
| Network Monitoring Port Description | The UPS models support Free access to Eaton’s cloud-based Brightlayer® Remote Monitoring App for quick and easy setup, control and management, for one or multiple device deployment. |
| Network Management Card Description | Network management card included |
| Communications Interface | Near Field Communication (NFC); Pre-installed network card; USB-C |
LINE / BATTERY TRANSFER
| Transfer Time | 4 ms typical (10 ms max) |
| Low Voltage Transfer to Battery Power (Setpoint) | 95V +/- 5% |
| High Voltage Transfer to Battery Power (Setpoint) | 145V +/- 5% |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Remote management; Surge/noise protection |
| Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
| Cold Start | Cold-start operation supported |
APPLICATIONS
| UPS Applications | Retail/Point of Sale; Hospitality; High-End Desktop/Small Network |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 107.3 (Canada); CSA (Canada); NOM (Mexico); UL 1778 |
| Product Compliance | CEC (California Energy Commission); DOE (Department of Energy); ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Brightlayer is Eaton's free cloud-based remote monitoring software. Through the Brightlayer dashboard, you can monitor UPS status and battery levels from any web browser or mobile device. Receive alerts, push configurations, silence alarms or control outlet banks for a single UPS or a whole fleet of UPS anywhere in the world.
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
| N201-006-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) | |
| N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) | |
| N201-015-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) |
Server Racks & Cabinets
| Model Number | Description | |
|---|---|---|
| SRW12USG | SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window, Hinged Back | |
| SRW18US | SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back | |
| SRWALLBRKT2U | SmartRack 2U Vertical Wall-Mount Rack Bracket | |
| SRWALLBRKT4U | SmartRack 4U Vertical Wall-Mount Rack Bracket | |
| SRWALLBRKT6U | SmartRack 6U Vertical Wall-Mount Rack Bracket |
Documents & Downloads
Documentation
Design Resources
Product Images