Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$30.30 Avg. Price
UK power cord delivers electricity from a BS 1363 wall outlet to a network device with a C20 inlet, such as a blade server, PDU or UPS.
  • Recommended for powering switches and other network devices
  • BS 1363 plug connects to AC power; C19 plug connects to device's C20 inlet
  • UK power cable is ideal replacement for worn-out or missing cord
  • 8-ft. (2.43 m) length allows you greater freedom in placing devices away from outlet

Features

UK IEC Power Cord with C19 to BS 1363 Connection for Powering Network Devices
This BS 1363 power cord is designed for blade server chassis, switches, routers, PDUs, UPS systems and other network devices. It features a BS 1363 plug for connecting to a wall outlet and a C19 plug for connecting to a device. The 8-ft. (2.43 m) length allows you great flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P052-008 UK Power Cable with BS 1363 Plug, 8-ft. (2.43 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141996
Device CompatibilityServer; Router; Network Switch; UPS; PDU
Country/RegionUK
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1BS1363 UK PLUG
Side B - Connector 1IEC-320-C19
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)8.4mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)8
Shipping Dimensions (hwd / in.)0.25 x 5.70 x 6.90
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)0.250 x 5.700 x 6.900
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Operating Humidity Range35% to 85% RH, Non-Condensing
Storage Humidity Range35% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.