Part Number: B002A-DP1AC8 TAA
This Model has been retired and replaced by B002-DP1AC8-N4. An Owner's Manual and other information for the B002A-DP1AC8 is available on the model support page
Management Software
Administrative management is accomplished through the Administration and Security Management 1.2 utility. This free download (see Support tab above) provides management of user credentials, CAC device management, logs, EDID locking and restoring factory defaults. The Admin and Security Management 1.2 utility is available for Windows only. For managing Mac computers connected to the KVM, settings must be applied through a Windows PC.
Features
8-Port DisplayPort KVM Switch Is Ideal for Applications That Demand Secure Networks
This eight-port KVM switch is recommended for any government, military, financial or healthcare environment where tight security of sensitive data is of utmost importance in a world of constantly changing cyberthreats. Each KVM port is an electronically isolated channel, making it impossible for data to be transferred between connected computers through the KVM. The single-monitor switch supports crystal-clear Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz.
NIAP PP3.0 Certified to Meet Today’s Top Information Assurance Standards
This KVM switch is certified by NIAP (National Information Assurance Partnership), which is operated by the National Security Agency (NSA), to the latest Common Criteria Protection Profile for Peripheral Sharing Switches Version 3.0. Discrete processing paths to each connected system prevents data leakage, transfer and crosstalk between adjacent ports. Peripheral isolation enables data to flow from device to host only.
Top-of-the-Line Security Features Keep Your Data Safe
Special protection prevents re-programming of firmware, so the switch’s KVM logic remains unaltered. The keyboard buffer clears automatically after data transmission, ensuring no information is left stored. Plus, you can only access connected computers via buttons on the switch’s panel. Other port-switching methods, such as On-Screen Display (OSD) and Hotkey Commands, have been excluded to further ensure data integrity.
CAC Port Supports Biometric and Other Smart Card Readers
The Common Access Card port supports smart cards, scanners and biometric readers, including fingerprint readers, to bolster security. You may assign and register specific peripherals to the CAC port, providing a secure connection for user authentication.
Anti-Tampering Protection Prevents Physical Breeches
If the housing is opened, internal anti-tamper switches will disable the unit, causing it to become inoperable and the front-panel LEDs to flash repeatedly. Seals on the enclosure will provide visual evidence of tampering.
Maintains Constant Keyboard and Mouse Emulation for Smooth No-Delay Switching
Full USB device filtering ensures support for keyboard and mouse only. This KVM switch also supports secure video emulation and EDID learning, which prevents unwanted data from transmitting through the DDC lines. Both keyboard/mouse and video emulation controllers restrict discovery of newly connected peripherals or monitors during switching operations, shielding your computers from potential vulnerabilities.
Accessory Cable Kits - P783-006-U and P783-010-U
Designed specifically for the B002A-DP1AC8, P783-006-U and P783-010-U KVM cable kits (sold separately) help eliminate unnecessary clutter and save you money by combining cables into one convenient kit. These cables comply with HDCP 2.2 and DisplayPort 1.2 standards and support USB 2.0 speeds up to 480 Mbps.
TAA-Compliant for GSA Schedule Purchases
The B002A-DP1AC8 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- DisplayPort monitor
- Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
- Computer with DisplayPort and USB ports (USB 2.0 required for CAC support)
- Computer and speakers with 3.5 mm stereo audio port (optional)
- Windows, Mac, Linux or any other major operating system
Package Includes
- B002A-DP1AC8 8-Port NIAP PP3.0-Certified DisplayPort KVM Switch
- External power supply with NEMA 1-15P plug and 5 ft. cord (Input: 100-240V, 50/60 Hz, 0.8A; Output: 12V 3A)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332261519 |
| Technology | DisplayPort |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 @ 30Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| Chroma Sub Sampling | 4:4:4 |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.3A |
| AC Power Adapter Output Specs (V / A) | 12V / 3A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60Hz |
| Redundancy - Dual Power Inputs | No |
POWER
| Power Source Type | AC Adapter |
| DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Number of Ports | 8 |
| PC/Server Connections | DisplayPort; USB |
| Side A - Connector 1 | 3.5MM (FEMALE) |
| Side A - Connector 2 | DISPLAYPORT (FEMALE) |
| Side A - Connector 3 | (3) USB A (FEMALE) |
| Side B - Connector 1 | (8) 3.5MM (FEMALE) |
| Side B - Connector 2 | (8) DISPLAYPORT (FEMALE) |
| Side B - Connector 3 | (16) USB B (FEMALE) |
| Computer Keyboard and Mouse Interface | USB |
| Computer Monitor Interface | Displayport |
| Console Keyboard and Mouse Interface | USB |
| Console Monitor Interface | Displayport |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (x8) GREEN / PORT SELECTION, (x8) BLUE / CAC/EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Unit Dimensions (hwd / in.) | 16.870 x 1.607 x 8.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 6.3 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0% to 80%, Non-Condensing |
COMMUNICATIONS
| IP Remote Access | No |
FEATURES & SPECIFICATIONS
| USB Specification | USB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps) |
| NIAP-Certified Secure | Yes |
| Number of Users | 1 |
| On-Screen Display (OSD) | No |
| Port Selection | Pushbutton |
| Displayport Specification | 1.2 |
| Driver Required | No |
| Common Access Card (CAC) Support | Yes |
REMOTE ACCESS
| Modem Port | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; UL; cUL |
| Product Compliance | NIAP PP3.0; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- NIAP-Certified Secure KVM Switch
https://tripplite.eaton.com/video/niap-certified-secure-kvm-switch/50009
Product Images