Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a server, PC, monitor or printer to a surge protector, PDU or UPS with a NEMA 5-15R outlet.

  • Right-angle plug rotates 360° for easy connection in a confined location or crowded surge protector
  • Recommended for powering larger servers, laser printers and other network devices
  • 6 ft. length allows you extra flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing NEMA 5-15P to C13 power cable
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Features

Power Cable for Network Devices That Require a Heavy-Gauge Connection
This computer power cable features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. You can use it to connect a computer, server, monitor or printer with a C14 power inlet to an AC wall outlet, surge protector, UPS system or PDU with a NEMA 5-15R outlet. The six-foot (1.8-meter) length allows you flexibility in placing equipment away from the power outlet.

Rotating Flat Plug Allows an Easier Connection in Tight Spaces
The NEMA 5-15P input rotates 360 degrees, allowing you to connect it at any angle and making it easy to plug into a crowded wall outlet or surge protector without blocking adjacent outlets. The right-angle plug runs parallel to the outlet, so it can connect in a confined or hard-to-reach location, such as behind furniture, that leaves little space for cable bend.

Package Includes

P007-006-15RR NEMA 5-15P to C13 Computer Power Cable, 6 ft. (1.8 m), Black

Specifications

OVERVIEW
UPC Code037332298324
Device CompatibilityComputer; Laptop
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P - RIGHT ANGLE
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingSJT
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.7mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)12.50 x 5.04 x 0.50
Shipping Weight (lbs.)0.76
Unit Dimensions (hwd / in.)12.500 x 5.040 x 0.500
ENVIRONMENTAL
Operating Temperature Range23° to 158°F (-5° to 70°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Operating Humidity Range35% to 85% RH
Storage Humidity Range35% to 85% RH
FEATURES & SPECIFICATIONS
Angled PlugYes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL Listed; cUL Listed
Product ComplianceWEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.