Part Number: P007-010-15RR New
Connects a server, PC, monitor or printer to a surge protector, PDU or UPS with a NEMA 5-15R outlet.
- Right-angle plug rotates 360° for easy connection in a confined location or crowded surge protector
- Recommended for powering larger servers, laser printers and other network devices
- 10 ft. length allows you extra flexibility in placing devices in relationship to AC outlet
- Ideal replacement for a worn-out or missing NEMA 5-15P to C13 power cable
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Power Cable for Network Devices That Require a Heavy-Gauge Connection
This computer power cable features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. You can use it to connect a computer, server, monitor or printer with a C14 power inlet to an AC wall outlet, surge protector, UPS system or PDU with a NEMA 5-15R outlet. The ten-foot (3.1-meter) length allows you flexibility in placing equipment away from the power outlet.
Rotating Flat Plug Allows an Easier Connection in Tight Spaces
The NEMA 5-15P input rotates 360 degrees, allowing you to connect it at any angle and making it easy to plug into a crowded wall outlet or surge protector without blocking adjacent outlets. The right-angle plug runs parallel to the outlet, so it can connect in a confined or hard-to-reach location, such as behind furniture, that leaves little space for cable bend.
Package Includes
P007-010-15RR NEMA 5-15P to C13 Computer Power Cable, 10 ft. (3.1 m), Black
Specifications
OVERVIEW
| UPC Code | 037332298331 |
| Device Compatibility | Computer; Laptop |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-15P - RIGHT ANGLE |
| Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | SJT |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 7.7mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 14 |
| Cable Length (ft.) | 10 |
| Shipping Dimensions (hwd / in.) | 12.99 x 6.38 x 0.50 |
| Shipping Weight (lbs.) | 1.13 |
| Unit Dimensions (hwd / in.) | 12.990 x 6.380 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 23° to 158°F (-5° to 70°C) |
| Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
| Operating Humidity Range | 35% to 85% RH |
| Storage Humidity Range | 35% to 85% RH |
FEATURES & SPECIFICATIONS
| Angled Plug | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL Listed; cUL Listed |
| Product Compliance | WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |