Part Number: P420-001
- Inexpensively extend two telephone cords
- Gold-plated connectors provide superior conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This coupler provides a simple and easy way to link together two cables with RJ11 plugs. The coupler is wired in a straight-through configuration. RJ11 female to RJ11 female.
Specifications
OVERVIEW
| UPC Code | 037332012289 |
| Technology | Component |
CONNECTIONS
| Side A - Connector 1 | RJ11 (FEMALE) |
| Side B - Connector 1 | RJ11 (FEMALE) |
PHYSICAL
| Color | White |
| Shipping Dimensions (hwd / in.) | 0.25 x 4.00 x 5.50 |
| Shipping Weight (lbs.) | 0.03 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |