Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Helps improve server rack cooling efficiency in your hyperscale data center, colocation data center or computer room.

  • Extruded aluminum frame assembles with common hand tools
  • Compatible with both hot-aisle and cold-aisle containment strategies
  • Durable aluminum extrusions feature 5 secure attachment points
  • Expandable system can be modified to accommodate future growth
  • Customizable to seal a wide range of gap sizes and irregular layouts
  • 5-year limited warranty

Features

Provides Customizable, Scalable, Field-Configurable Airflow Management
The RapidPod® Aisle Containment System is a quick-to-deploy structure that improves cooling efficiency in hot aisle/cold aisle rack configurations. The system keeps hot and cool air separated for better temperature control and equipment performance. Whether used for vertical or horizontal aisle containment, the RapidPod system has the flexibility to accommodate the dimensions of the aisle and the rack enclosures within it.

Optimized Cooling
Aisle containment keeps hot and cold air separated for more efficient cooling, better temperature control and improved equipment performance. The increased cooling efficiency saves energy and lowers air conditioning costs.

Customized Configurations
Choose standard-size pod kits for rapid deployment or prebuilt panel options that are fully customizable for vertical (hot aisle) or horizontal (cold aisle) configurations. The RapidPod system is expandable to facilitate future modifications or expansions.

Configurable with End of Row Doors
End of row doors (EoRD) block obvious escape routes for air and eliminate air recirculation and air mixing to increase efficiency. Choose from swing, café and sliding door styles. Note: Doors and installation brackets are sold separately.

Flexible Solutions to Fit a Variety of Locations
The extruded aluminum framing structure can be rack- or ceiling-supported and is scalable to fit the size of the rack row. The low-profile framing system allows installation in tight areas. Note: Customizable rack and ceiling mounting brackets are sold separately.

Convenient Setup
Made to be configured in the field, the RapidPod system can be assembled with standard hand tools. The frame, window panels, flap seals and necessary hardware are included. Modular panels, available in transparent or semi-transparent polycarbonate, can be removed without tools for easy maintenance access.

Package Includes

  • (16) Assembly panels, 42 x 48 in.
  • (2) Assembly panels, 42 x 54 in.
  • (4) Panelized corner brackets, 42 in.
  • (14) Trapezoid gusset brackets
  • (16) Formed panel joiner brackets, 42 in.
  • (20) Threaded rods
  • (252) Screws, 5/16-18
  • (4) Flap seals, 16 ft.
  • 3/4 in. D-bulb top seal, 74 ft.
  • (3) Containment rails, 54 in.
  • (3) Rack-mounting kits
TAA compliant

Specifications

OVERVIEW
UPC Code037332299482
Aisle Containment System Component TypePOD - Panel Kit
PHYSICAL
ColorSilver
Unit Dimensions (hwd / in.)42.000 x 54.000 x 384.000
Unit Weight (lbs.)573
Rack Compatibility300 mm (In-Row Cooler); 600 mm (Standard); 750 mm (Wide)
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.