Part Number: UT1250UL
This Model has been retired and has not been replaced. An Owner's Manual and other information for the UT1250UL is available on the model support page
Overview
NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 200a should be positioned no more than 18" from the UT1250UL's battery in the positive line.
Features
- 16.6 millisecond automatic transfer between line and battery power supports UPS protection for equipment compatible with a one cycle transfer time
- 1250W continuous AC output in inverter mode, 2500W continuous AC output in AC mode
- DoubleBoost output supports momentary startup loads of up to 200% of the continuous rating for up to 10 seconds - OverPower output supports duration overloads to 150% for 1-60 minutes under ideal battery and temperature conditions
- 3-stage selectable 10/40 Amp battery charger with adjustable settings for wet/gel/AGM battery types
- 2 NEMA 5-15R GFCI protected outlets pass 120V line power or inverter output through to connected equipment
- 3 position operating mode switch supports “AUTO” mode to enable automatic transfer between DC and AC modes, CHARGE ONLY to maintain a full battery charge when AC is present without auto transfer and SYSTEM OFF settings
- Set of 6 front panel LED’s display continuous status
- Set of 4 dip switches support wet/gel/AGM battery charging profiles, adjustable 135/145V high voltages and selectable 75/85/95/105V AC low voltage auto transfer during brownouts
- Set of 4 additional dip switches support 4 levels of charger limiting relative to output load size, a battery equalization program and battery charger low/high settings
- Resettable 10A charger AC input breaker and settable 12A AC output breaker and automatic 2-speed cooling fan
- Automatic overload and thermal (overheating) shutoff
- Front panel remote control connector enables remote off/on switching with included APSRM4 remote
- Load sensing control dial enables adjustable load threshold required to automatically turn the inverter on and off in DC mode as load conditions change
- Includes a battery temperature sensor with 20 foot cable to prolong battery life by adjusting the charge level based on battery temperature
Specifications
OVERVIEW
| UPC Code | 037332124418 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Maximum Input Amps / Watts | DC INPUT: Full continuous load 127A at 12 VDC. AC INPUT 20 amps at 120 VAC with full inverter and charger load 12A max charge only) |
| Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 127A for the required Duration (when used at full continuous capacity- DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120VAC recommended |
| Input Connection Type | DC INPUT: set of two (2) DC bolt-down terminals. AC INPUT: NEMA 5-15R GFCI input plug |
| Input Cord Length Details | DC INPUT: User supplies cabling. 6 gauge or larger (see manual) AC INPUT: attached 6ft. AC line cord with plug. |
| Voltage Compatibility (VAC) | 120 |
| Voltage Compatibility (VDC) | 12 |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Pure Sine Wave Output | No |
| Output (Watts) | 1250 |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (2) 5-15R |
| Continuous Output Capacity (Watts) | 1250 |
| Peak Output Capacity (Watts) | 2500 |
| Output Voltage Regulation | LINE POWER (AC): Maintains 120V nominal sine wave output from line Source. Inverter Power (AC) Maintains PWM sine wave output voltage of 120 VAC (+/- 5%) |
| Output Frequency Regulation | 60 Hz (+/- 0.3Hz) |
| Overload Protection | Includes 10A input breaker dedicated to the charging system and 12A output breaker for AC output loads. |
| Outlet Details | 2 NEMA 5-15R GFCI protected outlets |
BATTERY
| Expandable Runtime | Yes |
| DC System Voltage (VDC) | 12 |
| Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery (optional) |
| Battery Charge | 10A / 40A (selectable) |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Set of (6) LEDs offer continuous status information on load percentage ( 6 levels reported) and battery charge level (7 levels reported) See manual for sequences |
| Switches | 3 position on / off remote switch enables simple on / off power control plus "auto/ remote" |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 600 |
PHYSICAL
| Material of Construction | Polycarbonate |
| Cooling Method | Multi-speed fan |
| Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface.(see manual for additional mounting information) |
| Receptacle Color | White |
| Shipping Dimensions (hwd / in.) | 12.50 x 10.40 x 10.70 |
| Shipping Weight (lbs.) | 26.50 |
| Unit Dimensions (hwd / in.) | 7.000 x 8.750 x 9.000 |
| Unit Weight (lbs.) | 23.2 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
LINE / BATTERY TRANSFER
| Transfer Time (Line Power to Battery Mode) | 16.6 milliseconds (typical -compatible with many computers, servers and networking equipment -verify transfer time compatibility loads for UPS applications) |
| Low Voltage Transfer to Battery Power | In AC "auto" mode, inverter / charger switches to battery mode as line voltage drops to 75V (user adjustable to 85,95,105- see manual) |
| High Voltage Transfer to Battery Power | In AC "auto" mode, inverter / charger switches to battery mode as line voltages increases to 135V (user adjustable to 145 -see manual) |
FEATURES & SPECIFICATIONS
| Load Sensing | Load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level. |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 30-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images