Part Number: UPB-05K2-APL
This Model has been retired and has not been replaced. An Owner's Manual and other information for the UPB-05K2-APL is available on the model support page
Features
5200mAh Lithium-Ion Battery Charges Your Apple Watch without an AC Power Outlet
No more frantic searching for an outlet when your mobile device’s battery power is getting low. Small and lightweight, this high-capacity power bank dishes out 5200mAh of battery capacity for charging up to three mobile devices, including smartphones, tablets, e-readers, handheld gaming devices and an Apple Watch. Lithium-ion lasts longer than lead-acid batteries and saves you money in the end. The UPB-05K2-APL is compatible with Apple, Android and Windows devices.
Magnetic Module Keeps Your Apple Watch Charged and Ready to Use
Place your Apple Watch on the magnetic module for safe, efficient wireless charging while you’re at the office, resting after a hike or relaxing at the hotel after sightseeing.
Built-In Lightning Cable and USB Port Keeps Other Essential Devices Charged Too
The Lightning cable provides 5V 2.4A (12W) of charging power for your iPhone, iPad or other charging device. It folds neatly into the bottom of the power bank to protect it from damage and cut down on cable clutter when not in use. A USB-A port also provides 12W of total power for Android, Windows and other mobile devices (cable sold separately).
Protects Your Expensive Devices During Charging
Comprehensive safety features ensure worry-free charging of mobile devices. The UPB-05K2-APL protects your devices against short circuit, over-voltage, over-current, over-charge and over-discharge. Total output current cannot exceed 5V 2.4A (12W). Otherwise, the over-current protection will activate and charging will be halted.
Easy to Recharge for the Next Time You Leave Home
A lithium-ion battery with 5200mAh of capacity provides charging at maximum power draw for hours, making your devices ready when you need them. Status LEDs let you know how much battery capacity is left. When it’s time to charge the internal battery, connect a Lightning cable (sold separately) to connect the power bank’s Lightning port to a computer or wall charger.
Compact Housing Packs in a Pocket for On-the-Go Charging
An ideal power solution when you’re on the road or stuck somewhere without convenient electricity, the portable all-in-one battery charger weighs less than one pound. It fits comfortably in your purse, pocket or backpack to keep your Apple Watch, smartphone, tablet or other handheld device operating when you need it. And it’s good looking too!
System Requirements
MFi-certified for use with the latest generation of Apple Watch, iPhone, iPad and iPod devices
Package Includes
- UPB-05K2-APL 5200mAh Portable Charger for Apple Watch
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332264039 |
| Product Type | Portable Charger |
| Charging Form Factor | Portable |
| Device Compatibility | Amazon Kindle; Phone; Tablet; Watch |
| Technology | USB |
| Country/Region | Global |
INPUT
| Nominal Input Voltage(s) Supported | 5V DC |
| Input Plug Type | Lightning (FEMALE) |
| Input Plug Type Details | User Supplied Lightning Cable |
OUTPUT
| Output Capacity (Watts) | 12 |
| Continuous Output Capacity (Watts) | 12 |
| Overload Protection | Yes |
BATTERY
| Capacity (Ah) | 5.2 |
POWER
| USB Power Delivery (PD) Charging Support | No |
VOLTAGE REGULATION
| Overvoltage Correction | Yes |
CONNECTIONS
| Number of Ports | 3 |
| Side A - Connector 1 | LIGHTNING (FEMALE) |
| Side B - Connector 1 | Magnetic Charger |
| Side B - Connector 2 | USB A (FEMALE) |
| Side B - Connector 3 | LIGHTNING (MALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | LED's will illuminate to indicate USB Device Charging Status as well as Power Bank Charging Status. See manual for LED information. |
CHARGING
| Number of Charging Ports | 3 |
| Total Charging Amps | 2.4A |
| Total Charging Watts | 12 |
| Charging Method | Magnetic Charger; USB; Wireless |
| Charging Method Detail | 5,200 mAh |
| Charging Port Type | LIGHTNING (MALE); Magnetic Charger; USB A (FEMALE) |
| Charging Ports Details | Lightning and USB-A: 5V/2.4A, 12W |
| Charging Ports / Amps | 2.4A |
| Magnetic Charging | Yes |
| Wireless Charging | Yes |
| Overcharge Protection | Yes |
| Compatible Devices | Smartphone |
| Boost Converter Efficiency | 90% |
PHYSICAL
| Color | Silver; White |
| Material of Construction | ABS/PVC |
| Total Number of Ports | 2 |
| Unit Dimensions (hwd / in.) | 2.760 x 1.220 x 3.070 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.61 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) - Charge; 14° to 122°F (-10° to 50°C) Discharge; 41° to 77°F (5° to 25°C) |
| Storage Temperature Range | 14° to 113°F (-10° to 45°C) |
| Operating Humidity Range | 45% to 75% RH, Non-Condensing |
| Storage Humidity Range | 20% to 75% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
| Quick Charge Compliant | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | MFi |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-QC3-1 | 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-003-GY-MAX | Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 3 ft. (0.91 m) | |
| M100-006-GY-MAX | Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 6 ft. (1.83 m) | |
| U030-006 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) | |
| U038-006-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m) | |
| U428-C03-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images