Part Number: DWM3770PLX
This Model has been retired and replaced by DWM3780ROT. An Owner's Manual and other information for the DWM3770PLX is available on the model support page
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 37 to 70 in.
- Recommended for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Mounting hardware included
- Display plate slides down into wall plate for easy wall-mounting
- Spins effortlessly for portrait or landscape viewing
- Supports up to 110 lbs (49.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Built-in bubble level allows accurate display leveling
- Supports the following VESA mounting hole patterns: 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm and 600 x 400 mm
Specifications
OVERVIEW
| UPC Code | 037332199874 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400 |
| Motion | Full |
| Mounting Location | Wall |
| Degrees of Motion | 90 Rotate |
| Distance from Wall (in.) | 1.81 |
| Minimum Screen Size (in.) | 37 |
| Maximum Screen Size (in.) | 70 |
| Maximum Weight Capacity (lbs.) | 110 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 2.00 x 24.90 x 10.80 |
| Shipping Weight (lbs.) | 13.36 |
| Unit Dimensions (hwd / in.) | 17.300 x 25.280 x 1.800 |
| Unit Weight (lbs.) | 9.75 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images