Part Number: P032-E06 New
Connects a computer, server or switch to a PDU with a P-Lock C19 or C39 power connector and extends your existing power connection by 6 ft.
- Recommended for powering computers, servers and other network devices
- P-Lock Lite C20 connector eliminates accidental cable disconnections in a crowded PDU
- 6 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
- PDU-style cord replaces or upgrades non-locking power cable provided by manufacturer
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Locking C13-to-C20 Power Cable Connects Computers and Servers to a PDU
The P032-E06 power extension cord can be used to power a computer, server, monitor or drive to a UPS system or PDU commonly found in a small data center, office workstation or other lower-amp application. The six-foot (1.8-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU in a crowded rack enclosure.
Forms a Special Locking Connection with a P-Lock Outlet
The P-Lock Lite C20 connector forms a secure connection with a PDU with a P-Lock outlet, including Eaton G4 and newer PDUs with C19 and C39 outlets. The P-Lock connection provides a secure connection between equipment and power, reducing the risk of accidental disconnects that cause costly equipment downtime. The P032-E06 lets you replace a non-locking C20/C13 cable or upgrade an entire PDU application by pairing with an Eaton PDU or other PDU with P-Lock outlets.
Specifications
OVERVIEW
| UPC Code | 037332295330 |
| Device Compatibility | Computer; Monitor/HDTV; PDU; Printer; Server; Tablet; UPS |
| Country/Region | Global |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C13 |
| Side B - Connector 1 | IEC-320-C20 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 9.3mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 14 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 13.86 x 8.98 x 0.50 |
| Shipping Weight (lbs.) | 0.70 |
| Unit Dimensions (hwd / in.) | 12.800 x 8.900 x 0.500 |
| Unit Weight (lbs.) | 1.15 |
ENVIRONMENTAL
| Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
| Storage Temperature Range | 23 to 158 F (-5 to 70 C) |
| Relative Humidity | 35 TO 85% RH, Non-Condensing |
| Operating Humidity Range | 10% to 65% RH |
| Storage Humidity Range | 10% to 65% RH |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
| Locking Plug | Yes |
| Locking Power Cord | Yes |
| P-Lock Power Cord | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA C22.2; UL Listed; cUL Listed |
| Product Compliance | REACH; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Eaton P-Lock power cords are designed to create a secure, locking connection with compatible outlets on a PDU, such as the C13 and C39 ports on Eaton G4 PDUs. In order to disengage the locking tabs on either side of the power cord from the PDU, sufficient pressure must be placed along the tabs. The easy way to ensure correct pressure is being exerted on the tabs is to press with a thumb and forefinger above the rounded tabs, as there may be slight variations in the connection between the connector and PDU where simply squeezing the rounded tabs is not enough pressure to release the lock.
Documents & Downloads
Product Literature
Product Images