Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a computer, server or switch to a PDU with a P-Lock C19 or C39 power connector and extends your existing power connection by 4 ft.

  • Recommended for powering computers, servers and other network devices
  • P-Lock Lite C20 connector eliminates accidental cable disconnections in a crowded PDU
  • 4 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
  • PDU-style cord replaces or upgrades non-locking power cable provided by manufacturer

Features

Locking C13-to-C20 Power Cable Connects Computers and Servers to a PDU
The P032-E04 power extension cord can be used to power a computer, server, monitor or drive to a UPS system or PDU commonly found in a small data center, office workstation or other lower-amp application. The four-foot (1.2-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU in a crowded rack enclosure.

Forms a Special Locking Connection with a P-Lock Outlet
The P-Lock Lite C20 connector forms a secure connection with a PDU with a P-Lock outlet, including Eaton G4 and newer PDUs with C19 and C39 outlets. The P-Lock connection provides a secure connection between equipment and power, reducing the risk of accidental disconnects that cause costly equipment downtime. The P032-E04 lets you replace a non-locking C20/C13 cable or upgrade an entire PDU application by pairing with an Eaton PDU or other PDU with P-Lock outlets.

Package Includes

P032-E04 PDU Power Cord, C13 to P-Lock Lite C20, 4 ft. (1.2 m), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332295316
Device CompatibilityComputer; Monitor/HDTV; PDU; Printer; Server; Tablet; UPS
Country/RegionGlobal
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1IEC-320-C13
Side B - Connector 1IEC-320-C20
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)4
Cable Length (in.)48
Shipping Dimensions (hwd / in.)13.86 x 8.98 x 0.50
Shipping Weight (lbs.)0.52
Unit Dimensions (hwd / in.)12.800 x 8.900 x 0.500
Unit Weight (lbs.)1.15
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range23° to 158°F (-5° to 70°C)
Relative Humidity35 TO 85% RH, Non-Condensing
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugYes
Locking Power CordYes
P-Lock Power CordYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA C22.2; UL Listed; cUL Listed
Product ComplianceREACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Eaton P-Lock power cords are designed to create a secure, locking connection with compatible outlets on a PDU, such as the C13 and C39 ports on Eaton G4 PDUs. In order to disengage the locking tabs on either side of the power cord from the PDU, sufficient pressure must be placed along the tabs. The easy way to ensure correct pressure is being exerted on the tabs is to press with a thumb and forefinger above the rounded tabs, as there may be slight variations in the connection between the connector and PDU where simply squeezing the rounded tabs is not enough pressure to release the lock.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.