Part Number: SU700XLCD
Provides pure sine wave output in education, healthcare, military, government and other IT applications in small or mid-size networks.
- Protects equipment against blackouts, brownouts, transient surges and line noise
- Keeps equipment running during outages to allow time for file saves and safe shutdown
- Zero transfer time between on-line and battery modes for uninterrupted operation
- Optional WEBCARDLXE network card enables full remote access and control
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Use optional WEBCARDLXE web card
Not compatible with WEBCARDLX
Features
Double-Conversion UPS Protects Equipment Against Damage, Downtime and Data Loss
This on-line double-conversion UPS system maintains perfect output by converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC. Constant on-line operation completely isolates sensitive equipment from every power problem on the AC line. The SmartOnline® SU700XLCD provides the highest level of power protection and battery backup for education, healthcare, military, government and other mission-critical IT applications where space is limited, but premium power reliability is essential.
Reliable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Zero transfer time between on-line and battery modes maintains continuous operation of connected equipment without interruption or rebooting.
Optional LX Platform Network Management Card Allows Remote Access 24/7
The WEBCARDLXE network interface (sold separately) enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices, detecting lost connectivity and automatically rebooting IT equipment. Optional EnviroSense2 modules (E2MT, E2MTDO and E2MTHDI, all sold separately) provide a variety of environmental monitoring and control options.
NEMA 5-15R Outlets Protect Your Connected Components
Six NEMA 5-15R outlets provide connected equipment with pure sine wave AC output and allow you to manage power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four outlets are grouped into two load banks that let you shed non-critical loads to extend runtime for critical loads.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Clear LCD Interface Keeps You Informed at a Glance
The menu-driven front-panel LCD provides detailed alarms and notifications to help diagnose any issues. It provides system status, event logs, battery and power module status, usage analytics, serial number, firmware update info and more. Audible alarms can be disabled through the front menu when the UPS goes to battery power.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.
Automatically Turns Back On After Power Is Restored
Battery-independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even after a complete battery discharge.
Supports Tower Installation on a Flat Surface
Place the SU700XLCD on a table, shelf, pedestal or floor in your data center, computer room, network closet, workbench, dispatch console, security workstation or other professional work surface. The eight-foot input cord with NEMA 5-15P plug connects to a compatible AC outlet.
Specifications
OVERVIEW
| UPC Code | 037332279699 |
| UPS Type | On-Line |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 6.5A |
| Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 120V AC; 127V AC |
| Nominal Input Voltage Description | 120V factory default |
| UPS Input Connection Type | 5-15P |
| UPS Input Cord Length (ft.) | 8 |
| Recommended Electrical Service | 120V |
| Maximum Input Amps | 6 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 8 |
| Power Factor (Input) | 0.99 |
OUTPUT
| Output Capacity (VA) | 700 |
| Output Capacity (kVA) | 0.7 |
| Output Capacity (Watts) | 630 |
| Output Capacity (kW) | 0.63 |
| Power Factor | 0.9 |
| Crest Factor | 3:1 |
| Nominal Voltage Details | 120V default |
| Frequency Compatibility | 50 / 60 Hz |
| Frequency Compatibility Details | Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency. |
| Output Voltage Regulation (Line Mode) | +/- 2% |
| Output Voltage Regulation (Economy Line Mode) | +/- 2% |
| Output Voltage Regulation (Battery Mode) | +/- 3% |
| Load Management Receptacles | Two switchable two-outlet load banks |
| Output AC Waveform (AC Mode) | Pure Sine wave |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 100V; 110V; 120V |
| Output Receptacles | (6) 5-15R |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 5.9 min. (630W) |
| Runtime Half Load (min.) | 16.9 min. (315W) |
| Expandable Runtime Description | SU700XLCD does not support external battery modules for added runtime. Please see SU1000XLCD if external battery modules are required. |
| DC System Voltage (VDC) | 24 |
| Battery Access | Battery access door |
| Internal UPS Replacement Battery Cartridge | 744-A4310 |
| Battery Replacement Description | User replaceable batteries |
VOLTAGE REGULATION
| Voltage Regulation Description | Online, double-conversion power conditioning |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options |
| Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
| Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
| LED Indicators | 4 status-indicating LEDs |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 190 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Tower |
| Rack Height | 0U |
| Cooling Method | Fan |
| Installation Form Factors Supported with Included Accessories | Tower |
| Shipping Dimensions (hwd / in.) | 14.85 x 11.66 x 22.45 |
| UPS Housing Material | Metal |
| Unit Dimensions (hwd / in.) | 9.930 x 6.300 x 13.940 |
| Unit Weight (lbs.) | 25.36 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C) |
| Relative Humidity | 0-96% non-condensing |
| AC Mode Efficiency Rating (100% Load) | 89.84 |
| Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 321 |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Audible Noise | 51 dB |
COMMUNICATIONS
| Network Management Cards | WEBCARDLXE |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB and RS232 cabling included |
| WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications. |
| Network Management Card Description | Network management card optional |
| Communications Interface | (1) Contact closure; (1) RS-232; (1) Slot for SNMP/Web interface; (1) USB |
| Emergency Power Off (EPO)/Remote On-Off (ROO) | Yes |
LINE / BATTERY TRANSFER
| Transfer Time | 0 ms |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time |
| Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks |
APPLICATIONS
| UPS Applications | Retail/Point of Sale; Hospitality; Home/Office Desktop; Computer/Peripherals; High-End Desktop/Small Network; Mission Critical Applications; Audio/Video; Home Network; Smart Home |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 107.3 (Canada); UL 1778; NOM (Mexico); cTUVus |
| Product Compliance | CE (Europe); ENERGY STAR Qualified; FCC (USA); REACH; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
| Extended Service Plans |
|
Questions & Answers
Accessories
Network Interfaces and Sensors
| Model Number | Description | |
|---|---|---|
| WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems, TAA |
Environmental Sensors
| Model Number | Description | |
|---|---|---|
| E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA | |
| E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA | |
| E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| TL9SW5Y0700UC | 5-Year Extended Warranty SU 0-700 VA UPS systems |
Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Eaton Tripp Lite Series SmartOnline UPS Systems
https://tripplite.eaton.com/video/eaton-tripp-lite-series-smartonline-ups-systems/932339
Product Images