Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

40/100 GbE Ethernet cable extends high-density connections between network components in enterprise applications in wiring closets, telecom rooms and data centers.

  • OM4-rated cable recommended for 100 Gb speeds up to 100 meters (@ 1300 nm)
  • Backward compatible with 10/25/40 Gb networks to facilitate future-proofing
  • Aqua OFNP jacket allows easy ID in a crowded switch or patch panel
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Features

40/100 GbE Cable Supports Higher Bandwidths Needed for High-Density Data Networking
As the amount of traffic in data networks grows, so does the need for devices and fiber cables to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This multimode 50/125 OM4 cable is an ideal choice for 100G Ethernet applications up to 100 meters (328 feet) at 1300 nm. It is also backward compatible with 10 Gb, 25 Gb and 40 Gb networks, so you can future-proof your current application for an eventual upgrade to 400 Gb.

Aqua Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM4-rated cable has an aqua jacket to identify it as multimode in a crowded patch panel or switch and prevent it from becoming accidentally disconnected. The OFNP (Optical Fiber Non-Conductive Plenum) jacket is highly fire-resistant, making this cable ideal for plenum areas such as drop ceilings and raised floors. The connectors’ slim boots allow easy one-handed installation and removal of the cable.

TAA-Compliant for GSA Schedule Purchases
The N845B-04M-12TAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

N845B-04M-12TAA 100G Multimode 50/125 OM4 Fiber Optic Cable, Aqua, 4 m (13.1 ft.), TAA

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332292186
TechnologyFiber; Multimode
Optical Mode  OM4
CONNECTIONS
Side A - Connector 112F MPO (FEMALE)
Side B - Connector 112F MPO (FEMALE)
Endface PolishPC
PolarityType B (cross)
PHYSICAL
ColorAqua
Cable Jacket ColorAqua
Connector ColorAqua; Black
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Cable Outer Diameter (OD)3.0 mm
Clad Diameter (microns)125.0
Core Diameter (microns)50.0
Primary Coating Diameter (microns)245.0
Number of Fibers12
Cable Length (ft.)13.12
Cable Length (in.)157.48
Minimum Bend Radius20MM (Dynamic); 10MM (Static)
Unit Dimensions (hwd / in.)9.000 x 7.000 x 0.500
Fiber Cable Length4M (13.1 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 158°F (-20° to 70°C)
Storage Temperature Range-40° to 176°F (-40° to 80°C)
Relative Humidity5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 850NM2.4 dB/Km
Attenuation @ 1300NM≤0.6 dB/Km
Insertion Loss  ≤0.6dB
Return Loss≧ 35dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.