Part Number: SRTHERMDUCTWDMD New
Allows warm air to vent upward from your rack cabinet into your facility’s return air duct or other ventilation system.
- Changes your rack cabinet into a sealed passive cooling structure
- Adjustable roof-mount thermal duct connects to your HVAC return air system
- Seals your enclosure airtight to allow proper airflow through the duct
- Overall height after mounting is adjustable from 17 to 28 in.
- Compatible with extra-wide standard-depth 42U and 48U rack enclosures
- 5-year limited warranty
Features
Improves Cooling Efficiency in Your Data Center Where Airflow Management Is Key
This SmartRack® SRTHERMDUCTWDMD is an adjustable three-piece venting and cable management system that fits on top of a standard-depth 42U or 48U rack enclosure that is 750 millimeters wide. The thermal duct kit allows heat built up in a typical rack configuration to be vented upwards into your facility’s return air duct or other standard ventilation system, helping your equipment perform at its peak while reducing your facility’s cooling and energy costs.
Mounts to the Roof of Your Rack Cabinet
To help your rack equipment perform at its peak while reducing your cooling and energy costs, the SRTHERMDUCTWDMD mounts on top of your enclosure and connects to your facility’s CRAC or HVAC air return system. Included panels and seals help secure the rack to allow proper airflow. The chimney adjusts in height from 17 to 28 inches. All assembly hardware is included.
System Requirements
SmartRack extra-wide (750 mm) standard-depth rack enclosure
Package Includes
- Cable access panel
- Chimney base
- Adjustable chimney slider
- (4) M8 screws
- (4) M4 screws
- (16) M4 nuts
- Enclosure bottom panel
- (6) Rectangular magnetic vinyl sheets, 252 x 476 mm
- Cutout magnetic vinyl sheet, 252 x 476 x 325 mm
- Cutout magnetic vinyl sheet, 252 x 476 x 452 mm
- Tubular door seal
- Flat door seal
- (4) Adjustment knobs
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332289346 |
| Accessory Type | Duct Kit |
| Accessory Class | Rack Accessories |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Rack Depth | Standard |
| Housing Color | Black |
| Roof | Thermal duct adjusts between 17-28 inches when assembled. |
| Unit Dimensions (hwd / in.) | 28.500 x 29.200 x 37.300 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |