Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Allows warm air to vent upward from your rack cabinet into your facility’s return air duct or other ventilation system.

  • Changes your rack cabinet into a sealed passive cooling structure
  • Adjustable roof-mount thermal duct connects to your HVAC return air system
  • Seals your enclosure airtight to allow proper airflow through the duct
  • Overall height after mounting is adjustable from 17 to 28 in.
  • Compatible with extra-wide and extra-deep 42U and 48U rack enclosures
  • 5-year limited warranty

Features

Improves Cooling Efficiency in Your Data Center Where Airflow Management Is Key
This SmartRack® SRTHERMDUCTDWM is an adjustable three-piece venting and cable management system that fits on top of a 42U or 48U rack enclosure that is 46 inches deep and 750 millimeters wide. The thermal duct kit allows heat built up in a typical rack configuration to be vented upwards into your facility’s return air duct or other standard ventilation system, helping your equipment perform at its peak while reducing your facility’s cooling and energy costs.

Mounts to the Roof of Your Rack Cabinet
To help your rack equipment perform at its peak while reducing your cooling and energy costs, the SRTHERMDUCTDWM mounts on top of your enclosure and connects to your facility’s CRAC or HVAC air return system. Included panels and seals help secure the rack to allow proper airflow. The chimney adjusts in height from 17 to 28 inches. All assembly hardware is included.

System Requirements

SmartRack extra-deep (46 in.) and extra-wide (750 mm) rack enclosure

Package Includes

  • Cable access panel
  • Chimney base
  • Adjustable chimney slider
  • (4) M8 screws
  • (4) M4 screws
  • (16) M4 nuts
  • Enclosure bottom panel
  • (6) Rectangular magnetic vinyl sheets, 252 x 476 mm
  • Cutout magnetic vinyl sheet, 252 x 476 x 325 mm
  • Cutout magnetic vinyl sheet, 252 x 476 x 452 mm
  • Tubular door seal
  • Flat door seal
  • (4) Adjustment knobs
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332298256
Accessory TypeDuct Kit
Accessory ClassRack Accessories
COOLING
Cooling TypePassive
PHYSICAL
Rack DepthDeep
Housing ColorBlack
RoofThermal duct adjusts between 17-28 inches when assembled.
Unit Dimensions (hwd / in.)28.500 x 29.200 x 42.300
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.