Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: OMNIVSX450D
This Model has been retired and replaced by OMNIVSINT800. An Owner's Manual and other information for the OMNIVSX450D is available on the model support page
Features
Specifications
OVERVIEW
| UPC Code | 037332217899 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 2A |
| Nominal Input Voltage(s) Supported | 230V AC |
| UPS Input Connection Type | CEE 7/7 Schuko |
OUTPUT
| Output Capacity (VA) | 450 |
| Output Capacity (kVA) | 0.45 |
| Output Capacity (Watts) | 240 |
| Output Capacity (kW) | 0.24 |
| Nominal Voltage Details | 230V nominal output in battery mode |
| Frequency Compatibility | 50 / 60 Hz |
| Frequency Compatibility Details | Automatic frequency selection |
| Output Voltage Regulation (Line Mode) | 230V (±9.5%) |
| Output Voltage Regulation (Battery Mode) | ±10% |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
| Output Receptacles | (2) CEE7/7 |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 0.5 min. (240W) |
| Runtime Half Load (min.) | 7 min. (120W) |
| DC System Voltage (VDC) | 12 |
| Battery Recharge Rate (Included Batteries) | 8 hours from 10% to 90% |
| Battery Replacement Description | See manual for battery replacement information |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 170 and as high as 280 |
| Overvoltage Correction | Input voltages between 253 and 280 are reduced by 15% |
| Undervoltage Correction | Input voltages between 170 and 207 are boosted by 18% |
USER INTERFACE, ALERTS & CONTROLS
| Switches | 1 Switch controls off/on power status |
| Audible Alarm | Audible alarm with distinct tone patterns indicates low-battery, overload, replace-battery and fault-mode |
| LED Indicators | 3 front panel LEDs indicate off/on power status, line power availability, battery mode operation, overload, replace-battery and fault-mode |
SURGE / NOISE SUPPRESSION
| UPS AC Suppression Joule Rating | 312 |
| UPS AC Suppression Response Time | Instantaneous |
| EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
| Primary Form Factor | Tower |
| Installation Form Factors Supported with Included Accessories | Tower |
| Primary UPS Depth (mm) | 300 |
| Primary UPS Height (mm) | 142 |
| Primary UPS Width (mm) | 102 |
| Shipping Dimensions (hwd / in.) | 8.70 x 5.60 x 13.60 |
| UPS Housing Material | PVC |
| UPS Power Module Dimensions (hwd, in.) | 5.6 x 4 x 11.8 |
| UPS Power Module Weight (kg) | 3.72 |
| UPS Power Module Weight (lbs.) | 8.2 |
| Unit Weight (lbs.) | 8.200 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 45°C) |
| Relative Humidity | Up to 90%, non-condensing |
| AC Mode BTU / Hr. (Full Load) | 17 |
| AC Mode Efficiency Rating (100% Load) | 95% |
| Operating Elevation | 0-6562 ft. (0-2000 m) |
COMMUNICATIONS
| Network Management Card Description | Network management not supported |
| Communications Interface | None |
LINE / BATTERY TRANSFER
| Transfer Time | 6 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 170 |
| High Voltage Transfer to Battery Power (Setpoint) | 280 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Yes |
| High Availability UPS Features | Automatic Voltage Regulation (AVR); Surge/noise protection |
APPLICATIONS
| UPS Applications | Home/Office Desktop |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images