Part Number: SRCABLETROUGH
Horizontal cable manager routes cables from the front of your rack enclosure to the rear, where they can more easily be organized and accessed.
- Eliminates cable stress by routing them from the front to the rear of your rack cabinet
- Telescopic design lets you adjust the cable trough to the depth of your enclosure
- Built to last using cold-rolled steel with a black finish to match your rack
- 5-year limited warranty
Features
Cable Trough Helps Prevent Cable Clutter and Stressed Connections
Effective cable management in high-density IT environments can lead to increased equipment efficiency and performance. This cold-rolled steel SmartRack® Cable Trough helps eliminate cable stress by routing cables from the front of your wide rack cabinet to the rear, where you can more easily organize and access them. The SRCABLETROUGH’s telescopic design and the included screws allow you to adjust the cable manager to accommodate the depth of your rack enclosure.
Control and Organize Cables for Improved Performance and Efficiency
By reducing cable stress and routing cables properly, you minimize the risk of a costly disconnection or cable failure. Increased airflow with proper cable management also helps boost system performance and avoid costly failures that lead to downtime, damage and data loss.
Specifications
OVERVIEW
| UPC Code | 037332290731 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 4.53 x 6.89 x 22.44 |
| Shipping Weight (lbs.) | 4.21 |
| Unit Dimensions (hwd / in.) | 4.875 x 2.480 x 19.882 |
| Unit Weight (lbs.) | 8.58 |
| Cable Manager Form Factor | Horizontal |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |