Part Number: P568-025-WH
- Supports HD video resolutions up to 1080p
- Supports data transfer speeds up to 18 Gbps
- Complies with HDCP 2.2 standards
- Premium foil and braid shielding protects against EMI/RFI noise
- Gold-plated white connectors for optimal signal transfer
- This product is covered by a Lifetime Limited Warranty (coverage details)
Signal Booster Strength
In some applications where the HDMI cable exceeds 16ft, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display.
Overview
Features
- Ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications with video and multi-channel audio
- Supports HD video resolutions up to 1080p
- Supports data transfer speeds up to 18 Gbps
- Complies with HDCP 2.2 standards
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Backward compatible with previous HDMI generations
- Corrosion-resistant gold-plated white connectors for maximum conductivity and minimum data loss
- Fully molded 30 AWG construction with integral strain relief reduces stress and adds flexibility
- Premium foil and braid shielding for EMI/RFI noise protection
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
| UPC Code | 037332203540 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Bidirectional |
AUDIO
| Audio Specification | Stereo Audio |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 0 |
PHYSICAL
| Color | White |
| Cable Jacket Color | White |
| Connector Color | White |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.5 mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 25 |
| Cable Length (in.) | 300 |
| Minimum Bend Radius | 55mm |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 1.20 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Ethernet Support | No |
| HDCP Specification | 1.3 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |