Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a DisplayPort monitor, HDTV or projector to the HDMI port on your Blu-ray player, computer, media server or other AV source.

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
  • Ideal for lectures, presentations, trade shows, digital signage and home theaters
  • Bus-powered through USB connection to source; USB-A connector included
  • Works with all HDMI sources and all major operating systems, including Windows
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Active Adapter Cable Connects a 4K Monitor to Your Computer or Media Server
This all-in-one video converter cable (M/M) lets you transmit 4K video with digital audio from the HDMI port on your Blu-ray player, satellite/cable box, computer or media server to your 4K DisplayPort-enabled monitor, projector or television. It’s recommended for home theater systems, digital signage, trade show displays and conference room presentations. You can continue using your existing DisplayPort monitor without the expense of a new HDMI display to match your source device.

Transmits 4K Video with 4:4:4 Color
The P567-02M-4K6 supports Ultra HD 4K resolutions up to 4096 x 2160 at 60 Hz with 7.1-channel surround sound, 36-bit Deep Color and HDCP 1.4 encryption for streaming 4K content with no loss in resolution. This cable also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play cable requires no drivers or external power. The bus-powered cable receives any necessary extra power from the source device via the included USB-A connector. It is compatible with all HDMI sources and all major operating systems, including Windows, macOS and Linux. It is backward compatible with 1080p displays, so you can use the cable with older equipment.

System Requirements

  • Source device with HDMI output (Blu-ray player, computer, media server, etc.)
  • Display device with DisplayPort input (monitor, television, projector, etc.)

Package Includes

  • P567-02M-4K6 HDMI 1.4 to DisplayPort 1.2 Active Adapter Cable, Black, 2 m (6.6 ft.)
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332296481
Product TypeActive Cable
TechnologyHDMI; DisplayPort
Cable Type  Active
VIDEO
Max Supported Video Resolution4096 x 2160 (4K X 2K) @ 60Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)6.6
AUDIO
Audio Specification7.1 CHANNEL SURROUND SOUND
INPUT
Bus Powered  Yes
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1DISPLAYPORT (MALE); USB A (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
PHYSICAL
ColorBlack
Material of ConstructionPVC + ABS
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.0MM
Wire Gauge (AWG)30
Cable Length (ft.)6.6
Cable Length (in.)78.7
Shipping Dimensions (hwd / in.)0.91 x 6.50 x 5.32
Unit Dimensions (hwd / in.)0.910 x 6.500 x 5.320
Unit Packaging TypeBox
Unit Weight (lbs.)0.20
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)USB-A: 5V/0.5A (2.5W)
COMMUNICATIONS
Signal Range (ft.)6.6
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise ProtectionYes
Integrated/Removable CableNo
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
Displayport Specification1.2
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsEN 55032; EN 55035
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Video Wall Controllers, Splitters, Multiviewers

  Model Number Description
2-Port HDMI Splitter - 8K 60 Hz, HDR10+, Multi-Resolution Support, TAA B118-002-8K B118-002-8K 2-Port HDMI Splitter - 8K 60 Hz, HDR10+, Multi-Resolution Support, TAA
4-Port HDMI Splitter - 8K 60 Hz, HDR10+, Multi-Resolution Support, TAA B118-004-8K B118-004-8K 4-Port HDMI Splitter - 8K 60 Hz, HDR10+, Multi-Resolution Support, TAA

Video Switches

  Model Number Description
4x4 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA B119-4X4-4K B119-4X4-4K 4x4 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.