Part Number: P567-01M-4K6 New
Connects a DisplayPort monitor, HDTV or projector to the HDMI port on your Blu-ray player, computer, media server or other AV source.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
- Ideal for lectures, presentations, trade shows, digital signage and home theaters
- Bus-powered through USB connection to source; USB-A connector included
- Works with all HDMI sources and all major operating systems, including Windows
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
Active Adapter Cable Connects a 4K Monitor to Your Computer or Media Server
This all-in-one video converter cable (M/M) lets you transmit 4K video with digital audio from the HDMI port on your Blu-ray player, satellite/cable box, computer or media server to your 4K DisplayPort-enabled monitor, projector or television. It’s recommended for home theater systems, digital signage, trade show displays and conference room presentations. You can continue using your existing DisplayPort monitor without the expense of a new HDMI display to match your source device.
Transmits 4K Video with 4:4:4 Color
The P567-01M-4K6 supports Ultra HD 4K resolutions up to 4096 x 2160 at 60 Hz with 7.1-channel surround sound, 36-bit Deep Color and HDCP 1.4 encryption for streaming 4K content with no loss in resolution. This cable also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play cable requires no drivers or external power. The bus-powered cable receives any necessary extra power from the source device via the included USB-A connector. It is compatible with all HDMI sources and all major operating systems, including Windows, macOS and Linux. It is backward compatible with 1080p displays, so you can use the cable with older equipment.
System Requirements
- Source device with HDMI output (Blu-ray player, computer, media server, etc.)
- Display device with DisplayPort input (monitor, television, projector, etc.)
Package Includes
- P567-01M-4K6 HDMI 1.4 to DisplayPort 1.2 Active Adapter Cable, Black, 1 m (3.3 ft.)
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332296474 |
| Product Type | Active Cable |
| Technology | HDMI; DisplayPort |
| Cable Type | Active |
VIDEO
| Max Supported Video Resolution | 4096 x 2160 (4K X 2K) @ 60Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | No |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 3.3 |
AUDIO
| Audio Specification | 7.1 CHANNEL SURROUND SOUND |
INPUT
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | DISPLAYPORT (MALE); USB A (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
| Latching or Gripping Connector | Yes |
PHYSICAL
| Color | Black |
| Material of Construction | PVC + ABS |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.0MM |
| Wire Gauge (AWG) | 24 |
| Cable Length (ft.) | 3.3 |
| Cable Length (in.) | 39.4 |
| Shipping Dimensions (hwd / in.) | 0.91 x 6.50 x 5.32 |
| Unit Dimensions (hwd / in.) | 0.910 x 6.500 x 5.320 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.14 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | USB-A: 5V/0.5A (2.5W) |
COMMUNICATIONS
| Signal Range (ft.) | 3.3 |
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| EMI/RFI Line Noise Protection | Yes |
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Displayport Specification | 1.2 |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035 |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B118-002-8K | 2-Port HDMI Splitter - 8K 60 Hz, HDR10+, Multi-Resolution Support, TAA | |
| B118-004-8K | 4-Port HDMI Splitter - 8K 60 Hz, HDR10+, Multi-Resolution Support, TAA |
Video Switches
| Model Number | Description | |
|---|---|---|
| B119-4X4-4K | 4x4 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA |