Part Number: B127A-2A0-FH TAA
This Model has been retired and replaced by B127A-1A0-FH. An Owner's Manual and other information for the B127A-2A0-FH is available on the model support page
Features
HDMI Dual-Output Receiver Ideal for Digital Signage in Schools and Workplaces
This 4K receiver is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow.
Extends a 4K A/V Transmission up to 230 ft… or Even Farther
The B127A-2A0-FH connects to a B127A-Series transmitter, switch or splitter to extend 4K signals from an HDMI source to two HDMI displays up to 230 feet (70.1 meters) away via user-supplied Cat6 cabling. By adding a B127A-010-H signal repeater (sold separately) to the application, you can extend the signal up to 400 feet (121.9 meters) per display.
Supports Crystal-Clear 4K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The B127A-2A0-FH supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with 7.1-channel surround sound audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This receiver also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Built-in equalization allows you to fine-tune the image quality at the remote displays.
Built-In PoC Technology Provides Receiver Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the B127A-2A0-FH over Cat6 cable. An LED indicates when the receiver and transmitter are connected. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receiver where needed without worrying about finding a nearby AC outlet.
Plug-and-Play Operation for Quick Setup and Immediate Use
The single-gang metal wall-plate receiver works right out of the package with no software required and all mounting screws included. Connect the receiver to a transmitter, switch or splitter with user-supplied Cat6 cable (such as N202-Series). Connect to two 4K displays with user-supplied HDMI cables (such as P568- or P569-Series).
TAA-Compliant for GSA Schedule Purchases
The B127A-2A0-FH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with HDMI output (Blu-ray player, cable box, laptop)
- Display device(s) with HDMI input (HDTV, projector, monitor)
- B127A-Series HDMI transmitter, switch or splitter
Package Includes
- B127A-2A0-FH 2-Port HDMI over Cat6 Receiver
- Mounting screws
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332264084 |
| Product Type | Receiver |
| Technology | Cat5/5e; Cat6; HDMI; POC |
VIDEO
| Video Input | HDMI (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 2 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDMI 2.0; HDCP 2.2 |
| Resolutions Supported | 3840 x 2160 (4K x 2K) @ 60 Hz |
| Max Supported Video Resolution | 3840 x 2160 @ 60 Hz |
| Max 1280 x 720 (720p) Range (ft) | 230 |
| Max 1920 x 1080 (1080p) Range (ft) | 230 |
| Max 1920 x 1200 Range (ft) | 230 |
| Max 2560 x 1600 Range (ft) | 230 |
| Max 3840 x 2160 (4K@30Hz) Range (ft) | 230 |
| Max 3840 x 2160 (4K@60Hz) Range (ft) | 230 |
| Receiver/Transceiver Video Output | HDMI |
| Receiver - Number of Video Outputs | 2 |
| Signal Range (ft) | 230 |
| Signal Range (m) | 70 |
| Range Extension using other Tripp Lite product | 170 ft. |
| Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
| Extended Mode | Yes |
| Extended Mode Details | x2 HDMI (4K/60 Hz) |
| Mirror Mode | Yes |
| Mirror Mode Details | x2 HDMI (4K/60 Hz) |
| Other Tripp Lite product used to extend range | B127A-010-H |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 230 |
AUDIO
| Audio Ports | (2) HDMI (FEMALE) |
| Audio Ports Details | HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1 |
| Audio Input | HDMI |
| Audio Output | HDMI |
| Audio Specification | Supports pass-through of Audio format includes LPCM2.0/5.1/7.1 |
POWER
| Power Source | Transmitter or Receiver (Optional) |
| Power Over Cable (PoC) Support | Yes |
| Receiver Power Source | AC Adapter (Optional); Power Over Cable |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | (2) HDMI (FEMALE) |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (x1) Data = Orange (RJ45 port is connected to a transmitter via Cat6 cable) |
PHYSICAL
| Color | White |
| Material of Construction | Metal |
| Included Mounting Accessories | Yes |
| Number of Displays | 2 |
| Form Factor/Mounting Options | Wallplate |
| Shipping Dimensions (hwd / in.) | 2.17 x 8.42 x 6.46 |
| Shipping Weight (lbs.) | 1.23 |
| Unit Dimensions (hwd / in.) | 4.530 x 2.760 x 1.330 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0 to 85% RH, Non Condensing |
COMMUNICATIONS
| Signal Range (ft.) | 230 |
| Transmission Distance | 230 ft., 400 ft. (with B127A-010-H) |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Latency | Zero Latency |
FEATURES & SPECIFICATIONS
| All-in-One Kit | No |
| Integrated/Removable Cable | No |
| Multi-Resolution Support | No |
| Built-In Equalizer | Yes |
| HDCP Specification | 1.4; 2.2 |
| Driver Required | No |
| Recommended Category Cable | 24AWG Cat6 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images