Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends 4K video from up to 4 HDMI sources in 2x2 or 4x4 split screen, picture-in-picture (PIP) and other configurations to 4 HDMI displays.

  • Route up to 4 HDMI inputs to 4 HDMI outputs or displays all inputs on one screen
  • Supports 4K @ 30 Hz video with 4:4:4 and 4:2:2 color formats up to 12-bit depth
  • Seamless switching on Output A with no black screen or delay
  • Extracts audio via stereo or TOSLINK; supports LPCM, Dolby Digital and DTS
  • Controlled via front panel, IR remote or RS-232; plug-and-play setup with no software
  • 3-year limited warranty

Features

Connects and Monitors Up to 4 HDMI Sources Across 4 Displays with Seamless Switching
The B119-4X4-MV is a versatile HDMI matrix switch designed for control rooms, classrooms, corporate AV and digital signage environments. It allows you to route any of four HDMI inputs to any of four outputs, or monitor all sources simultaneously using quad-view. With seamless switching, built-in scaling and multiple display modes, this switch has been tested across more than fifty devices, including Apple TV 4K, PS5, Roku, Xbox Series X, 8K desktops and a wide range of 4K/1080p televisions and monitors.

Flexible Matrix Switching for Security, Utilities and Transportation Control Rooms
Route any input to any output independently, or mirror inputs across multiple displays. Convenient push buttons on the front of the unit let you instantly choose which sources and displays to highlight. You can also use the included IR remote control or integrate easily with control systems via RS-232 serial commands. On-screen display (OSD) shows resolution, audio status and active channel to provide useful diagnostics during live monitoring. Power-off memory retains the last configuration after power cycle, which is perfect for signage and unattended installations.

Choose from Quad, Dual, Full-Screen or Picture-in-Picture at the Click of a Button
View up to four HDMI sources simultaneously on a single screen and seamlessly switch between sources on Output A with no black screen or delay. You can watch video from two source devices using Dual Mode (side by side or up/down) or just one in Full-Screen Mode. Picture-in-Picture (PIP) lets you choose a specific video feed as the main display and a small window in one of four corners. Built-in scaling enables compatibility across legacy and modern displays for flexible output resolutions including 1080p, 1600p and 4K @ 30 Hz. Default EDID ensures broad compatibility (advanced EDID features like HDR, 3D and automatic resolution detection are not supported).

Transmits Crystal-Clear 4K Video and Digital Audio
The B119-4X4-MV supports Ultra HD 4K resolutions up to 3840 x 2160 at 30 Hz, with support for YCbCr 4:4:4 and 4:2:2 color formats up to 12-bit depth. HDCP 1.4 encryption allows you to stream 4K content with no loss in resolution (not compatible with HDCP 2.2-only devices). Simplify audio integration with both stereo and TOSLINK outputs, allowing you to route sound directly to external speakers, soundbars or AV receivers. Support for LPCM, AC3 and DTS formats provides reliable playback across a wide range of audio systems in classrooms, signage and control rooms where HDMI audio routing isn't practical.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The compact plug-and-play switch requires no software or drivers to download and install. Connect your devices to the HDMI ports with user-supplied HDMI cables (such as the P568-Series), and plug the included external power supply (with four international plug adapters to ensure use all over the world) into an AC power source to get started. The switch is made of a durable metal housing and can be mounted to a surface or wall using the included mounting hardware.

System Requirements

  • HDMI source devices supporting up to 4K @ 30 Hz (media players, PCs, game consoles)
  • HDMI displays or projectors supporting 1080p, 1600p or 4K @ 30 Hz
  • Standard HDMI cables (28 AWG or better recommended for 4K signals up to 5 meters)
  • External speakers, soundbars or AV receivers (for use with stereo or TOSLINK audio outputs)
  • Control system with RS-232 (optional, for serial control integration)
  • AC power source (100–240V) for included 5V DC power adapter

Package Includes

  • B119-4X4-MV 4x4 HDMI Matrix Switch
  • USB-A to Micro-USB data cable (M/M), 5 ft.
  • Remote control
  • External power supply w/4 ft. cord (Input: 100–240V, 50/60 Hz, 0.2A; Output: 5V 1A)
  • (4) International plug adapters (AS/NZS 3112 Australia, BS 1363 UK, CEE 7/7 Schuko, NEMA 1-15P North America)
  • Mounting hardware
  • (4) Rubber feet
  • User documentation
RoHS compliant

Specifications

OVERVIEW
UPC Code037332297075
Product TypeMulti-Viewer
Device CompatibilityMonitor/HDTV
TechnologyHDMI; IR; Stereo Audio; Toslink/SPDIF
Country/RegionGlobal
Host ConnectorHDMI (FEMALE)
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported4
Video Ports(4) HDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions Supported

Supported resolutions to connected displays include: 720p@50Hz / 720p@60Hz / 1080p@24Hz / 1080p@25Hz / 1080p@30Hz / 1080p@50Hz / 1080p@60Hz /3840X2160 @ 24Hz / 3840X2160@25Hz / 3840X2160@30Hz

Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 2560x1600; 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 (4K) @ 30Hz
Signal Range (ft)32
Signal Range (m)10
Max Supported Color Depth30-bit Deep Color; 36-bit Deep Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:2:2; 4:4:4
Maximum Signal Range (ft)65
Maximum Signal Range Details

Maximum Input + Output Cable Lengths Supported:

4K: 16.4 ft (5m) Input + 16.4 ft (5m) Output (33 ft/10m total)

1080p: 32.8 ft (10m) Input + 32.8 ft (10m) Output (65 ft/20m total)

EDID SupportNo
Signal TransmissionUnidirectional
Bandwidth10.2 Gbps
AUDIO
Audio Ports(1) 3.5MM (FEMALE); (4) HDMI (FEMALE); (1) TOSLINK (FEMALE)
Audio Ports Details
  • Supports audio formats including Linear PCM 2.1 Channel (44.1 kHz, 48 kHz), Linear 5.1 Channel (44.1 kHz, 48 kHz), and 5.1 Channel Digital (DTS, Dolby Digital AC-3)
  • Includes 3.5mm Stereo Audio and TOSLINK digital audio outputs for connecting external audio output equipment
  • Manually switch between 2.1 channel and 5.1 channel audio via the front panel pushbuttons or included IR remote control
Audio InputHDMI
Audio Output3.5mm; HDMI; Toslink
Audio SpecificationStereo Audio, Digital: LPCM/AC3/DTS
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V, 50/60Hz, 0.4A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.2
Voltage Compatibility (VAC)100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Power SourceAC Adapter
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Source TypeAC Adapter
AC Plug TypeAS/NZS 3112; BS1363; CEE 7/7 Schuko; NEMA 1-15P
Power SourceUnit (Included)
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.2A; Output: 5V 2A, 4.5 ft
Device Power Plug TypeAS/NZS 3112; BS1363; CEE 7/7 Schuko; NEMA 1-15P
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)10.00
CONNECTIONS
Number of Ports11
Firmware Upgrade PortMicro USB
Side A - Connector 1(4) HDMI (FEMALE)
Side B - Connector 1(4) HDMI (FEMALE)
Side B - Connector 2(1) 3.5MM (FEMALE)
Side B - Connector 3(1) TOSLINK (FEMALE)
Side B - Connector 4(1) MICRO-USB B (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Input x Output2 x 1; 2 x 2; 2 x 4; 3 x 1; 4 x 1; 4 x 2; 4 x 4; 1 x 2; 1 x 4; 1 x 1; 1 x 3; 3 x 3
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsOutput A - Output D: 4x Blue LEDs indicate current output selected; Power (Blue)
SwitchesOn/Off Switch, Scaler, Audio, Mode, Select Source (A-D)
PHYSICAL
ColorBlack
Material of ConstructionABS + METAL
Form Factor/Mounting OptionsBox
Shipping Dimensions (hwd / in.)2.17 x 11.22 x 8.82
Shipping Weight (lbs.)2.13
Unit Dimensions (hwd / in.)10.610 x 4.330 x 0.750
Unit Packaging TypeBox
Unit Weight (lbs.)1.19
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range5% TO 90% RH NON-CONDENSING
Storage Humidity Range5% TO 90% RH NON-CONDENSING
COMMUNICATIONS
Port ControlPush Buttons, Remote Control or RS-232 Serial
Signal Range (ft.)32
Transmission Distance4K: 32 feet (10 meters); 1080p: 65 feet (20 meters); IR Remote: 16 feet (5 meters)
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
Latency  Zero
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Mounting Accessory IncludedYes
Multi-Resolution SupportNo
Port SelectionPushbutton; Remote Selector
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; PSE; TUV; UKCA; UL; WEEE; cUL
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; UL 62368-1
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

The default resolution when connecting a new display to the B119-4X4-MV is 1080p. The resolution for a 4K display can be upscaled by pressing the "Scaler" button on the front of the B119-4X4-MV or included IR remote.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.) A102-02M A102-02M Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.