Part Number: DDR1013SC
This Model has been retired and has not been replaced. An Owner's Manual and other information for the DDR1013SC is available on the model support page
Overview
Features
- Durable, sturdy clamp fits tightly to most flat surfaces up to 2.75 in. thick
- Flexible 23-inch arm lets you adjust height and angle for perfect viewing
- Full 360° rotation for both portrait and landscape modes
Installs in Seconds
- Comes preassembled for easy installation—no tools necessary
- Included holders fit most tablets from 10 in. to 13.5 in.
- Supports up to 3.1 lbs (1.4 kgs)
Package Includes
- DDR1013SCFull-Motion Universal Tablet Desk Clamp
- Owner’sManual
Specifications
OVERVIEW
| UPC Code | 037332186539 |
| Device Compatibility | Tablet |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Motion | Full |
| Mounting Location | Desk Clamp |
| Degrees of Motion | 360 Rotate |
| Minimum Screen Size (in.) | 10 |
| Maximum Screen Size (in.) | 13.5 |
| Maximum Weight Capacity (lbs.) | 3.1 |
| Shipping Dimensions (hwd / in.) | 2.90 x 3.10 x 31.30 |
| Shipping Weight (lbs.) | 5.50 |
| Unit Dimensions (hwd / in.) | 23.400 x 2.200 x 2.070 |
| Unit Weight (lbs.) | 2.6 |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | No |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images